Infinity™ 96 Gas-Fired Condensing Furnaces Description Description Index
Logo Back to Article
58MVB Infinity™ 96 Gas Furnaces
Infinity™ 96
58MVB Gas-Fired Furnaces
Up to 96.6% AFUE
58MVB


Infinity™ 96 Gas-Fired Condensing Furnaces
Four-way multipoise design for high-efficiency upflow, down-flow or horizontal installations. All models are 39 7/8 inches tall and 28 1/2 inches deep.

Minimize combined gas and electric energy consumption: Two-stage operation, GE ECM variable-speed inducer and blower motors, plus advanced heat exchanger technology make this the world's most overall energy-efficient line of gas furnaces. ComfortHeatTM Technology gives consumers quiet, comfortable heat along with low energy bills, and IdealHumidityTM gives consumers year-round comfort. Infinity™ 96 products feature:
 
  • Aluminized steel primary heat exchangers and patented SerpentuffTM polypropylene-coated secondary heat exchangers, both with limited lifetime warranties
  • Direct vent, sealed-combustion system using 100% outdoor combustion air for maximum reliability and quiet operation
  • Proven hot-surface ignition
  • Redundant slow-opening gas valve for safe, quiet ignition
  • Convenient electronic air cleaner and humidifier terminals
  • Capable of 1-pipe or 2-pipe venting
  • Sidewall or vertical venting
  • Propane convertible
  • Optional concentric vent kit
  • Multipoise
  • 92.7% to 96.6% AFUE
  • ComfortHeatTM Technology
    • Intelligent microprocessor control
      • State-of-the-art diagnosis features with Advanced Product Monitor software. Control connects directly to a laptop computer or Palm ComputingTM device to read out over 70 different parameters.
    • Two-stage heating with single-stage thermostat
    • Very low operating sound
  • Integral part of the IdealHumidityTM System
    • Maximum dehumidification selection for summertime cooling
    • Full IdealHumidity benefits including "Super Dehumidify" and SmartEvapTM
    • Variable-speed blower motor
    • Increased SEER ratings for AC and HP systems
    • Perfectly matches CFM to cooling system at all static points
  • Power HeatTM Hot Surface Igniter
  • Microprocessor based "smart" control center
    • Automatically adjusts heating stage times to meet demand
    • Adjustable heating air temperature rise
    • ComfortFan® - constant fan speed selectable from thermostat
    • Up to 12 cooling air flow selections with a wide range of capability LED diagnostics and self-test feature
    • Stores fault codes during power outages
    • Optional laptop and hand-held PDA diagnostic software
  • Residential installations eligible for consumer financing through the Retail Credit Program
  • Limited warranty:
    • Lifetime warranty on heat exchanger
    • 5-year parts warranty on all other components
Return to Top

Copyright © 2006   Legal Notice · Privacy Policy