59TP5 Gas Furnace Description Index
Logo Back to Article
59TP5 Performance™ Series 95
Two-Stage Gas Furnace
Up to 95% AFUE
59TP5


59TP5 Performance™ Series 95
The 59TP5A Two-stage Multipoise Performance™ Condensing Gas Furnace features two-stage heating comfort along with SEER-boosting year-round electrical efficiency. The Comfort Heat Technology® two-stage gas valve is at the heart of the comfort provided by this furnace, along with the electrically-efficient basic ECM blower motor, and two-speed inducer motor. With an Annual Fuel Utilization Efficiency (AFUE) of up to 96.7%, this Performance™ Series two-stage gas furnace provides exceptional savingswhen compared to a standard furnace. This gas furnace also features 4-way multipoise installation flexibility, and is available in eight model sizes. The 59TP5A can be vented for direct vent/two-pipe, ventilated combustion air, or single-pipe applications. All units meet California Air Quality Management District emission requirements. All sizes are design certified in Canada.
Standard Features
  • Comfort Heat Technology® two-stage heating operation
  • Quiet operation. Compare for yourself at HVACpartners.com
  • High-efficiency basic ECM multiple-speed blower motor for electrically efficient operation all year long in heating, cooling and continuous fan operation
  • Humidistat™ Control compatible; dehumidification input for better comfort
  • SmartEvap™ technology can lower the humidity level in the home by nearly 10 percent when paired with a compatible condensing unit
  • ComfortFan™ technology allows control of continuous fan speed from a compatible thermostat
  • The easiest to install generation of Carrier condensing furnaces ever
  • Ideal condensing furnace height 35-inch cabinet: short enough for taller coils, but still allows enough room for installation and service
  • Silicon Nitride Power Heat™ Hot Surface Igniter
  • External Media Filter Cabinet included
  • 4-way multipoise design for upflow, downflow or horizontal installation, with unique vent elbow and optional through-the-cabinet downflow venting
  • Multi-speed ECM blower motor, two-speed inducer motor, and two-stage gas valve
  • Self-diagnostics
  • Adjustable blower speed for heating, cooling and continuous fan
  • Aluminized-steel primary heat exchanger
  • Stainless-steel condensing secondary heat exchanger
  • Propane convertible
  • Factory-configured ready for upflow applications
  • Fully-insulated casing including blower section
  • Convenient Electronic Air Cleaner and Humidifier connections
  • Direct-vent/sealed combustion, single-pipe venting or ventilated combustion air
  • Installation flexibility: (sidewall or vertical vent)
  • Residential installations may be eligible for consumer financing through the Retail Credit Program

59TP5 SAP Table
Return to Top

Privacy Policy Terms of Use  Carrier is a part of UTC Buildings & Industrial Systems, a unit of United Technologies Corp.
© Carrier Corporation 2014