59SC5 Comforttrade; 95 Gas Furnace
The 59SC5 Multipoise Comfort Series Condensing Gas Furnace features energy efficiency of 95.5% AFUE gas efficiency and workhorse PSC blower motor. This gas furnace also features 4-way multipoise installation flexibility, and is available in nine model sizes. The 59SC5 can be vented for direct vent/two-pipe, ventilated combustion air, or single-pipe applications. All units meet California Air Quality Management District emission requirements, are design certified in Canada, and are certified for mobile/manufactured home use.
Standard Features
- 4-way multipoise design for upflow, downflow or horizontal
- Installation flexibility with a 360-degree rotating elbow
- More than twelve different venting options, including optional through-the-cabinet downflow and horizontal venting
- Ideal condensing furnace height 35” (889 mm) cabinet: short enough for taller coils, but still allows enough room for service
- Silicon Nitride Power Heatt Hot Surface Igniter
- Aluminized-steel primary heat exchanger
- Stainless-steel condensing secondary heat exchanger
- High-quality corrosion-resistant prepainted steel cabinet with hemmed edges for safety
- Factory-configured ready for upflow applications
- Direct-vent/sealed combustion, single-pipe venting or ventilated combustion air
- PSC blower motor, single-speed inducer motor, and single-stage gas valve
- Self-diagnostics with SuperBrite LED
- Approved for Twinning applications (60-14 through 120-60 sizes only)
- Propane convertible
- Approved for Manufactured Housing/Mobile Home applications (except 140,000 Btuh input) with MH accessory kit
- Convenient Air Purifier and Humidifier connections
- Residential installations may be eligible for consumer financing through Retail Credit Program
- Certified to leak 2% or less of nominal air conditioning CFM delivered when pressurized to 1--in. water column with all present air inlets, air outlets, and condensate drain port(s) sealed
|
|
|
|
|
|