Infinity™ 96 Gas-Fired Condensing Furnaces
Four-way multipoise design for high-efficiency upflow, down-flow or horizontal installations. All models are 39 7/8 inches tall and 28 1/2 inches deep.
Minimize combined gas and electric energy consumption: Two-stage operation, GE ECM variable-speed inducer and blower motors, plus advanced heat exchanger technology make this the world's most overall energy-efficient line of gas furnaces. ComfortHeatTM Technology gives consumers quiet, comfortable heat along with low energy bills, and IdealHumidityTM gives consumers year-round comfort. Infinity™ 96 products feature:
- Aluminized steel primary heat exchangers and patented SerpentuffTM polypropylene-coated secondary heat exchangers, both with limited lifetime warranties
- Direct vent, sealed-combustion system using 100% outdoor combustion air for maximum reliability and quiet operation
- Proven hot-surface ignition
- Redundant slow-opening gas valve for safe, quiet ignition
- Convenient electronic air cleaner and humidifier terminals
- Capable of 1-pipe or 2-pipe venting
- Sidewall or vertical venting
- Propane convertible
- Optional concentric vent kit
- Multipoise
- 92.7% to 96.6% AFUE
- ComfortHeatTM Technology
- Intelligent microprocessor control
- State-of-the-art diagnosis features with Advanced Product Monitor software. Control connects directly to a laptop computer or Palm ComputingTM device to read out over 70 different parameters.
- Two-stage heating with single-stage thermostat
- Very low operating sound
- Integral part of the IdealHumidityTM System
- Maximum dehumidification selection for summertime cooling
- Full IdealHumidity benefits including "Super Dehumidify" and SmartEvapTM
- Variable-speed blower motor
- Increased SEER ratings for AC and HP systems
- Perfectly matches CFM to cooling system at all static points
- Power HeatTM Hot Surface Igniter
- Microprocessor based "smart" control center
- Automatically adjusts heating stage times to meet demand
- Adjustable heating air temperature rise
- ComfortFan® - constant fan speed selectable from thermostat
- Up to 12 cooling air flow selections with a wide range of capability LED diagnostics and self-test feature
- Stores fault codes during power outages
- Optional laptop and hand-held PDA diagnostic software
- Residential installations eligible for consumer financing through the Retail Credit Program
- Limited warranty:
- Lifetime warranty on heat exchanger
- 5-year parts warranty on all other components
|
|
|
|
|
|