38CKS - Air-Cooled Air Conditioning Units
Features:
- Energy efficiency
- Compact design, as small as 18" square
- Single phase
- Durable copper tube/aluminum fin coil construction
- Tough, baked-on powder paint finish ensures years of good looks and long life
- Reusable service valves
- Ideal for new construction/light commercial applications
- Excellent access for service and maintenance
- 10.0 SEER
- Up to 11.5 SEER
- 1 1 /2 to 5 ton capacity
- Sound level as low as 80 dBA
- Reliable entry level model
- Added coil corrosion protection provided by:
- ArmorPlate¿ coil coating
- 12% thicker fin material
- Wavy fin designed to inhibit catching corrosive debris
- Wider fin spacing allows coil to rinse clear of debris
- Dual paint coverage for added rust protection
- Enhanced coil protection with WeatherArmor™ coil guard
- Fan motor mount protection provided by top cap
- Limited standard warranty
- 5-year parts
- 5-year compressor and coil
|
|
|
|
|
|