58MVB - WeatherMaker Variable Speed Gas Furnace 96.6% AFUE Physical Data Physical Index
Logo Back to Article
58MVB Infinity™ 96
Variable Speed Gas-Fired Furnaces
Up to 96.6% AFUE
58MVB


Performance and Sizing Information

58MVP
Size Input Hi/Lo** Output Hi/Lo** Media
Cabinet
Supplied
Casing
Width
(in.)
Heating CFM
High/Low
Cooling CFM
@ 0.5 ESP
Motor HP
Type
Approx
Ship
Weight
(lbs)
040-14 40,000/ 26,000 37,000/ 25,000 24 24 1/2 780/565 1400 1/2 Variable Speed 231
060-14 60,000/ 39,000 56,000/ 36,000 16 17 1/2 1010/515 1400 1/2 Variable Speed 189
080-14 80,000/ 52,000 75,000/ 49,000 20 21 1345/690 1400 1/2 Variable Speed 218
080-20 80,000/ 52,000 75,000/ 49,000 20 21 1345/690 2000 1 Variable Speed 221
100-20 100,000/ 65,000 93,000/ 61,000 20 21 1425/860 2000 1 Variable Speed 243
120-20 120,000/ 78,000 112,000/ 73,000 24 24 1/2 1710/1035 2000 1 Variable Speed 270

* See product data digest for exact return air ducting requirements
** Based on DOE test procedures

Return to Top

Copyright © 2010   Legal Notice · Privacy Policy