58CVA - WeatherMaker Variable Speed Gas Furnaces 80% AFUE Physical Data Physical Index
Logo Back to Article
58CVA Infinity™ 80
Variable Speed Gas-Fired Furnaces
Up to 80% AFUE
58CVA


Performance and Sizing Information

58CVA
Size Rated Heating
Input (Btuh)*
Upflow/Downflow/Horizontal
Rated Heating
Output (Btuh)*
Upflow/Downflow/Horizontal
AFUE* % Selectable Cooling CFM
@ 0.5 ESP Max/Min†
Vent
Dia
(in.)
Casing
Width
(in.)
Approx
Ship
Weight
(lbs)
High Stage Low Stage High Stage Low Stage
070–1-12 66,000 43,500 54,000 35,000 80.0 1400/525 4 14 3/16 127
090–1-16 88,000 58,000 71,000 47,000 80.0 1600/525 4 17 1/2 161
110–1-22 110,000 72,500 89,000 59,000 80.0 2200/700 4 21 162
135–1-22 132,000 87,000 107,000 70,000 80.0 2200/700 5‡ 24 1/2 177
155–1-22 154,000 101,500 125,000 82,000 80.0 2200/700 5‡ 24 1/2 183

* Capacity and ratings in accordance with U.S. Government DOE test procedures with isolated combustion system. De-rate heating input in high fire (only ) for downflow and horizontal applications by 1,000 Btuh per burner.
† Listed CFM is for single-speed cooling.
‡ 4-inch vent connection in all funaces.

Return to Top

Copyright © 2011   Legal Notice · Privacy Policy