38YXA - Deluxe WeatherMaker Heat Pumps 13 SEER -Puron Physical Data Physical Index
Logo Back to Article
38YXA Performance® 13
Heat Pump
with Puron® Refrigerant (R-410A)
2 to 5 tons cooling


Performance and Sizing Information

38YXA
Size Cooling
Performance
Electrical
(V–PH–HZ)
Dimensions (in.) Approx
Operating
Weight
(lbs)
Nominal
Capacity
(Tons)
Efficiency* Width Length Height
(Up to)
SEER
(Up to)
HSPF
024 2.0 14.0 8.0 208/230-1-60 30 35 40 201
030 2.5 14.2 8.0 208/230-1-60 30 35 34 194
036 3.0 14.5 9.0 208/230-1-60 30 35 28 207
042 3.5 14.0 8.1 208/230-1-60 30 35 28 208
048 4.0 14.0 8.5 208/230-1-60 30 35 40 253
060 5.0 13.0 8.0 208/230-1-60 30 35 40 282

*ARI tested combination

Return to Top

Copyright © 2012   Legal Notice · Privacy Policy