Dynamic Literature Dynamic Literature Index
Logo Back to Article
58CVA Infinityâ„¢ 80
Variable Speed Gas-Fired Furnaces
Up to 80% AFUE
58CVA


Available Documents

Accessory and Kit Data

331930-751 33 1/3 Mid Efficiency Replacement Hot Surface Igniter Kit
   Adobe Acrobat

   Form#: IIK331930-1 ,  Catalog#: IIK331930-1 
Blower Housing Replacement Kit Part No 327265-751 thru 327265-753 and 327266-751 thru 327266-753
   Adobe Acrobat

   Form#: 58ST-8SI ,  Catalog#: 535-80071 
Blower Housing Replacement Kit for Non-Condensing Gas Furnaces
   Adobe Acrobat

   Form#: IIK-336919-01 ,  Catalog#: IIK-336919-01 
Door Gasket Kit for Non-Condensing Gas Furnaces
   Adobe Acrobat

   Form#: IIK-336920-01 ,  Catalog#: IIK-336920-01 
Downflow Vent Guard Kit for Downflow Installed Non-Condensing Gas Furnaces
   Adobe Acrobat

   Form#: AG-KGBVG-01 ,  Catalog#: AG-KGBVG-01 
Gas Conversion Kit Natural-to-Propane for Variable-Speed Condensing and Non-Condensing Gas Furnaces
   Adobe Acrobat

   Form#: AG-KGANPVSP-02 ,  Catalog#: AG-KGANPVSP-02 
Gas Conversion Kit Propane-to-Natural for Variable-Speed Condensing and Non-Condensing Gas Furnaces
   Adobe Acrobat

   Form#: AG-KGAPNVSP-02 ,  Catalog#: AG-KGAPNVSP-02 
Heat Exchanger Cell Kit Part No 326600-751
   Adobe Acrobat

   Form#: 58ST-5SI ,  Catalog#: 535-80068 
Heat Exchanger Cell Panel Kit
   Adobe Acrobat

   Form#: IIK-326624-01 ,  Catalog#: IIK-326624-01 
Heat Exchanger Cell Panel Kit Part No. 3266704-751 thru 326704-753 and 326624-751 thru 326624-758
   Adobe Acrobat

   Form#: 58ST-4SI ,  Catalog#: 535-80067 
High Altitude Pressure Switch Kit for 2-Stage and Variable Speed Multipoise, Non-Condensing Gas Furnaces
   Adobe Acrobat

   Form#: AG-GAHA-05 ,  Catalog#: AG-GAHA-05 
KGACA02014FC,KGACA02015FC Chimney Adapter Kits
   Adobe Acrobat

   Form#: IIK-KGACA-02 ,  Catalog#: IIK-KGACA-02 
KGALB0101KIT Label Kit for Fixed Speed, 2-Stage and Variable Speed, 33.3 Inch Multipoise, Non-Condensing Furnaces
   Adobe Acrobat

   Form#: IIK-KGALB-02 ,  Catalog#: IIK-KGALB-02 
KGANP3001ALL Gas Conversion Kit Natural-to-Propane for All Condensing Furnaces, 2-Stage 80% Variable Speed, 2-Stage Non-Condensing and Fixed Capacity 80% Furnaces
   Adobe Acrobat

   Form#: AG-GANP-31 ,  Catalog#: 63GA-NP11 
KGANP4601ALL Gas Conversion Kit Natural-To-Propane
   Adobe Acrobat

   Form#: AG-KGANP-04 ,  Catalog#: AG-KGANP-04 
KGAPN2301ALL Gas Conversion Kit Propane-to-Natural for Standing Pilot, HSI Fixed-Speed, HSI Two-Speed, and Variable Speed Furnaces
   Adobe Acrobat

   Form#: AG-GAPN-21 ,  Catalog#: 63GA-PN8 
KGAPN3901ALL GAS CONVERSION KIT PROPANE TO NATURAL FOR HOT SURFACE IGNITION FIXED SPEED, TWO-SPEED, AND VARIABLE SPEED FURNACES
   Adobe Acrobat

   Form#: AG-KGAPN-03 ,  Catalog#: AG-KGAPN-03 
KGASD0301APM APM For Windows
   Adobe Acrobat

   Form#: IIKKGASD0301APM002 ,  Catalog#: IIKKGASD0301APM002 
KGAVE0101DNH Installation Instructions-Vent Extension Kit for 33.3" Non-Condensing Furnaces
   Adobe Acrobat

   Form#: AG-GAVE-01 ,  Catalog#: 63GA-VE0 
KGBFR0401B14,KGBFR0501B17,KGBFR0601B21,KGBFR0701B24 Bottom Filter Kit Non-Condensing Gas Furnace
   Adobe Acrobat

   Form#: AG-KGBFR-02 ,  Catalog#: AG-KGBFR-02 
Replacement Inducer Housing Kit
   Adobe Acrobat

   Form#: IIK-326627-01 ,  Catalog#: IIK-326627-01 
Replacement Inducer Housing Kit Part No. 326627-751 thru 326627-755
   Adobe Acrobat

   Form#: 58ST-3SI ,  Catalog#: 535-80066 
Replacement Inducer Motor Assembly Kit
   Adobe Acrobat

   Form#: IIK326628-01 ,  Catalog#: IIK326628-01 
Side Filter Kit
   Adobe Acrobat

   Form#: AG-GAFR-08 ,  Catalog#: AG-GAFR-08 
Torsion-Flex Motor Mount for PSC Motors and Rigid-Mount for ECM Motors Replacement Kit Part No 327752-401 and 327753-401 and 327754-401
   Adobe Acrobat

   Form#: IIK-327752-01 ,  Catalog#: IIK-327752-01 
Vent Elbow Replacement Kit for Non-Condensing Gas Furnaces
   Adobe Acrobat

   Form#: IIK-337160-01 ,  Catalog#: IIK-337160-01 

Bulletin, Product

101-02-14: Introducing the All New Carrier Weathermaker 8000 Gas Furnaces
   Adobe Acrobat

   Form#: 101-02-14
101-02-35: New 80 Q&A
   Adobe Acrobat

   Form#: 101-02-35
101-03-06: Weathermaker 8000 Gas Furnace Platform
   Adobe Acrobat

   Form#: 101-03-06
101-03-14: Advanced Product Monitor (APM), ECM Motor Simulator and Troubleshooting Guide
   Adobe Acrobat

   Form#: 101-03-14
101-03-18: Update#3-Enhancements on the All New Weathermaker 8000 Gas Furnace Platform
   Adobe Acrobat

   Form#: 101-03-18
101-03-21: Announcing the New 110-20 Size Weathermaker 8000VS
   Adobe Acrobat

   Form#: 101-03-21
101-03-24: New Weathermaker 8000 Accessories; Flue Extension and External 1" Filter Racks
   Adobe Acrobat

   Form#: 101-03-24
101-04-06: Announcing Infinity Series Furnace Cutaway Purchase Program
   Adobe Acrobat

   Form#: BY-103-04-04
101-04-35: Silicon Nitride Igniters
   Adobe Acrobat

   Form#: 101-04-35
101-05-15: 80% Air Leakage Kit
   Adobe Acrobat

   Form#: 101-05-15
101-08-67: Carrier 10 Year Limited Warranty
   Adobe Acrobat

   Form#: 101-08-67
101-08-76: UPDATE: Tax credit under Emergency Economic Stabilization Act of 2008
   Adobe Acrobat

   Form#: 101-08-76
101-09-44: Manufacturer's Certification Statements
   Adobe Acrobat

   Form#: 101-09-44
101-10-21: Non-condensing gas furnace aesthetic changes
   Adobe Acrobat

   Form#: 101-10-21

Drawings, Certified

Weathermaker 8000 Dimensional Info
   Adobe Acrobat

   Form#: HW80-2002-50X

Image, Product

58CVA Aurora 80 Gas Furnace
   PNG, Portable Network Graphics


58CVA/CVX HeatWave 80 Gas Furnace Glamour Shot
   JPG, Size Unknown



Installation

Installation Instruction Variable Speed Induced-Combustion Deluxe 4-Way Multiipoise Furnace
   Adobe Acrobat

   Form#: II 315A-70-5 ,  Catalog#: II 315A-70-5 

Installation, Service, Maintenance

58CVA/CVX Variable-Speed, Induced-Combustion Deluxe 4-Way Multipoise Gas Furnace
   Adobe Acrobat

   Form#: 58CV-11SI ,  Catalog#: 58CV-11SI 

Marketing, Brochure

2010 Heating Solutions Brochure
   Adobe Acrobat

   Catalog#: 01-858-510-25 
Carrier Quality Heating Systems
   Adobe Acrobat

   Form#: 01-858-474-50 ,  Catalog#: 01-858-474-50 
Infinity 80 Gas Furnace Consumer Literature
   Adobe Acrobat

   Catalog#: 01-858-574-25 
Multi-Position Furnace Stand
   Adobe Acrobat

   Form#: HW80-2002-10
Variable Speed Technology - Consumer Brochure
   Adobe Acrobat

   Form#: 811-20050 ,  Catalog#: 811-20050 

Marketing, Marketing Tools

Carrier 2009-2010 Gas Furnace Tax Credit Cheat Sheet
   Adobe Acrobat

   Form#: 101-09-44

Marketing, Price Page

58CVA Infinity 80 Gas Furnace Price Page
   Microsoft Excel

   Form#: 1158CVA-02PP ,  Catalog#: 1158CVA-02PP 

Marketing, Training

Infinity System Training Exam
   Microsoft WORD

   Form#: infinity_exam
Infinity System Training Exam with Answers
   Microsoft WORD

   Form#: infinity_exam_answers

Owner's Manual

Induced Combustion Gas Furnace
   Adobe Acrobat

   Form#: OM58-131 ,  Catalog#: OM58-131 

Product Data

58CVA/CVX Infinity 80 Variable Speed 4-Way Multipoise Gas Furnace Input Capacities 70,000 thru 155,000 Btuh
   Adobe Acrobat

   Form#: 58CV-6PD ,  Catalog#: 58CV-6PD 

Troubleshooting

58CVA, 58CVX Variable Speed, Two-Stage Induced-Combustion Deluxe Four-Way Multipoise Furnace Troubleshooting Guide
   Adobe Acrobat

   Form#: 58-5T ,  Catalog#: 535-80107 

Warranty Card

Limited Warranty for Non-Condensing Gas Furnace
   Adobe Acrobat

   Form#: 49004DP129 ,  Catalog#: 49004DP129 

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
Return to Top

Copyright © 2011   Legal Notice · Privacy Policy