Dynamic Literature
Dynamic Literature Index
Javascript is required to properly view this site. Please turn on your JavaScript now.
58CVA Infinityâ„¢ 80
Variable Speed Gas-Fired Furnaces
Up to 80% AFUE
Return to Product Description
Available Documents
Accessory and Kit Data
Bulletin, Product
Drawings, Certified
Image, Product
Installation
Installation, Service, Maintenance
Marketing, Brochure
Marketing, Marketing Tools
Marketing, Price Page
Marketing, Training
Owner's Manual
Product Data
Troubleshooting
Warranty Card
Accessory and Kit Data
331930-751 33 1/3 Mid Efficiency Replacement Hot Surface Igniter Kit
Adobe Acrobat
Form#: IIK331930-1 , Catalog#: IIK331930-1
Blower Housing Replacement Kit Part No 327265-751 thru 327265-753 and 327266-751 thru 327266-753
Adobe Acrobat
Form#: 58ST-8SI , Catalog#: 535-80071
Heat Exchanger Cell Kit Part No 326600-751
Adobe Acrobat
Form#: 58ST-5SI , Catalog#: 535-80068
Heat Exchanger Cell Panel Kit Part No. 3266704-751 thru 326704-753 and 326624-751 thru 326624-758
Adobe Acrobat
Form#: 58ST-4SI , Catalog#: 535-80067
KGACA02014FC,KGACA02015FC Chimney Adapter Kits
Adobe Acrobat
Form#: IIK-KGACA-01 , Catalog#: IIK-KGACA-01
KGAFR0401B14,0501B17,0601B21,0701B24-Bottom Filter Kit Installation Instructions
Adobe Acrobat
Form#: AG-GAFR-05 , Catalog#: 63GA-FR2
KGAFR0801SRE-Side Filter Kit Installation Instructions
Adobe Acrobat
Form#: AG-GAFR-04 , Catalog#: 63GA-FR1
KGAHA5801PSW High Altitude Pressure Switch Kit for 2-Stage and Variable Speed, 33.3 Inch Multipoise, Non-Condensing Furnaces
Adobe Acrobat
Form#: AG-GAHA-04 , Catalog#: 63GA-HA1
KGALB0101KIT Label Kit for Fixed Speed, 2-Stage and Variable Speed, 33.3 Inch Multipoise, Non-Condensing Furnaces
Adobe Acrobat
Form#: IIK-KGALB-01 , Catalog#: IIK-KGALB-01
KGANP3001ALL Gas Conversion Kit Natural-to-Propane for All Condensing Furnaces, 2-Stage 80% Variable Speed, 2-Stage Non-Condensing and Fixed Capacity 80% Furnaces
Adobe Acrobat
Form#: AG-GANP-31 , Catalog#: 63GA-NP11
KGANP4601ALL Gas Conversion Kit Natural-To-Propane
Adobe Acrobat
Form#: AG-KGANP-04 , Catalog#: AG-KGANP-04
KGAPN2301ALL Gas Conversion Kit Propane-to-Natural for Standing Pilot, HSI Fixed-Speed, HSI Two-Speed, and Variable Speed Furnaces
Adobe Acrobat
Form#: AG-GAPN-21 , Catalog#: 63GA-PN8
KGAPN3401ALL GAS CONVERSION KIT PROPANE TO NATURAL FOR HOT SURFACE IGNITION FIXED SPEED, TWO-SPEED, AND VARIABLE SPEED FURNACES
Adobe Acrobat
Form#: AG-KGAPN-03 , Catalog#: AG-KGAPN-03
KGASD0301APM APM For Windows
Adobe Acrobat
Form#: IIKKGASD0301APM001 , Catalog#: IIKKGASD0301APM001
KGAVE0101DNH Installation Instructions-Vent Extension Kit for 33.3" Non-Condensing Furnaces
Adobe Acrobat
Form#: AG-GAVE-01 , Catalog#: 63GA-VE0
KGAVG0101DFG Installation Instructions-Downflow Vent Guard Kit for 33.3" Non-Condensing Furnaces
Adobe Acrobat
Form#: AG-GAVG-01 , Catalog#: 63GA-VG0
Replacement Inducer Housing Kit Part No. 326627-751 thru 326627-755
Adobe Acrobat
Form#: 58ST-3SI , Catalog#: 535-80066
Replacement Inducer Motor Assembly Kit
Adobe Acrobat
Form#: IIK326628-01 , Catalog#: IIK326628-01
Replacement Inducer Motor Assembly Kit Installation Instructions Part No. 326628-760 thru 326628-765
Adobe Acrobat
Form#: 58CT-2SI , Catalog#: 535-80060
Torsion-Flex Motor Mount for PSC Motors and Rigid-Mount for ECM Motors Replacement Kit Part No 327752-401 and 327753-401 and 327754-401
Adobe Acrobat
Form#: IIK-327752-01 , Catalog#: IIK-327752-01
torsion-Flex Motor Mount for PSC Motors and Rigid-Mount for ECM Motors Replacement Kit Part No 327752-401 and 327753-401 and 327754-401
Adobe Acrobat
Form#: 58ST-10SI , Catalog#: 535-80088
Bulletin, Product
101-02-14: Introducing the All New Carrier Weathermaker 8000 Gas Furnaces
Adobe Acrobat
Form#: 101-02-14
101-02-35: New 80 Q&A
Adobe Acrobat
Form#: 101-02-35
101-03-06: Weathermaker 8000 Gas Furnace Platform
Adobe Acrobat
Form#: 101-03-06
101-03-14: Advanced Product Monitor (APM), ECM Motor Simulator and Troubleshooting Guide
Adobe Acrobat
Form#: 101-03-14
101-03-18: Update#3-Enhancements on the All New Weathermaker 8000 Gas Furnace Platform
Adobe Acrobat
Form#: 101-03-18
101-03-21: Announcing the New 110-20 Size Weathermaker 8000VS
Adobe Acrobat
Form#: 101-03-21
101-03-24: New Weathermaker 8000 Accessories; Flue Extension and External 1" Filter Racks
Adobe Acrobat
Form#: 101-03-24
101-04-06: Announcing Infinity Series Furnace Cutaway Purchase Program
Adobe Acrobat
Form#: BY-103-04-04
101-04-35: Silicon Nitride Igniters
Adobe Acrobat
Form#: 101-04-35
101-05-15: 80% Air Leakage Kit
Adobe Acrobat
Form#: 101-05-15
101-08-67: Carrier 10 Year Limited Warranty
Adobe Acrobat
Form#: 101-08-67
101-08-76: UPDATE: Tax credit under Emergency Economic Stabilization Act of 2008
Adobe Acrobat
Form#: 101-08-76
101-09-44: Manufacturer's Certification Statements
Adobe Acrobat
Form#: 101-09-44
Drawings, Certified
Weathermaker 8000 Dimensional Info
Adobe Acrobat
Form#: HW80-2002-50X
Image, Product
58CVA/CVX HeatWave 80 Gas Furnace Glamour Shot
JPG, Size Unknown
Installation
Installation Instruction Variable Speed Induced-Combustion Deluxe 4-Way Multiipoise Furnace
Adobe Acrobat
Form#: II 315A-70-5 , Catalog#: II 315A-70-5
Installation, Service, Maintenance
58CVA/CVX Variable Speed Induced-Combustion Deluxe 4-Way Multipoise Furnace
Adobe Acrobat
Form#: 58CV-10SI , Catalog#: 58CV-10SI
Marketing, Brochure
Carrier Quality Heating Systems
Adobe Acrobat
Form#: 01-858-474-50 , Catalog#: 01-858-474-50
Heating Solutions Consumer Brochure
Adobe Acrobat
Catalog#: 01-858-480-25
Infinity 80 Gas Furnace Consumer Literature
Adobe Acrobat
Catalog#: 01-858-498-25
Multi-Position Furnace Stand
Adobe Acrobat
Form#: HW80-2002-10
Variable Speed Technology - Consumer Brochure
Adobe Acrobat
Form#: 811-20050 , Catalog#: 811-20050
Marketing, Marketing Tools
Carrier 2009-2010 Gas Furnace Tax Credit Cheat Sheet
Adobe Acrobat
Form#: 101-09-44
Marketing, Price Page
58CVA Infinity 80 Gas Furnace Price Page
Microsoft Excel
Form#: 0958CVA-01PP , Catalog#: 0958CVA-01PP
Marketing, Training
Infinity System Training Exam
Microsoft WORD
Form#: infinity_exam
Infinity System Training Exam with Answers
Microsoft WORD
Form#: infinity_exam_answers
Owner's Manual
Induced-Combustion Gas Furnace, HeatWave 80
Adobe Acrobat
Form#: OM58-126 , Catalog#: OM58-126
Product Data
58CVA/CVX Infinity 80 Variable Speed 4 Way Multipoise Furnace Input Capacities 70,000 thru 155,000 Btuh Product Data
Adobe Acrobat
Form#: 58CV-5PD , Catalog#: 58CV-5PD
Troubleshooting
58CVA, 58CVX Variable Speed, Two-Stage Induced-Combustion Deluxe Four-Way Multipoise Furnace Troubleshooting Guide
Adobe Acrobat
Form#: 58-5T , Catalog#: 535-80107
Warranty Card
Limited Warranty for Non-Condensing Gas Furnace
Adobe Acrobat
Form#: 49004DP99 , Catalog#: 49004DP99
Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
Return to Top
View Printable Version
Copyright © 2009
Legal Notice
·
Privacy Policy
Copyright © 2009
Legal Notice
·
Privacy Policy