|
|
|
|
| | | | | |  | | Performance Series XQ Series Heat Pump XQ Series provides four-season comfort for quiet, reliable comfort in living and working areas, 500-1,600 square feet. | |
|
| XQB101D | 115 | 10.0 | 10,400 | | XQB123D | 230/208 | 10.0 | 11,800/11,600 | | XQB153D | 230/208 | 10.2 | 15,000/14,700 | | XQB183D | 230/208 | 9.4 | 17,500/17,100 | |
Features
- Sound-minimized air movement system
- High-efficiency rotary compressor
- SureTemp™ automatic thermostat
- Three-speed cooling
- EnergySaver switch
- Six-way air flow control
- Exhaust Control
- Concealed control panel
- Slide-out chassis
- Weather Armor™ cabinet triples ordinary salt corrosion protection
- Window kit available as an accessory
- XQ Heat Pumps use 1/2 to 1/3 less electricity than an electric heater (to 45 degrees F)
|
| Specifications |
|
 |
|
| Model |
XQB101D |
XQB123D |
XQB153D |
XQB183D |
| Cooling Capacity (Btu./Hr.) |
10400 |
11800/11600 |
15000/14700 |
17500/17100 |
| Heat Pump Capacity (Btu./Hr.) |
9000 |
9800/9600 |
12100/11900 |
14000/13500 |
| Elec. Heat Capacity (Btu./Hr.) |
5200 |
9200/7600 |
14600/11900 |
15800/13100 |
| Volts |
115 |
230/208 |
230/208 |
230/208 |
| EER/COP(Heat Pump) |
10.0/2.9 |
10.0/2.9 |
10.2/2.8 |
9.4/2.6 |
| Watts (Cool) |
1040 |
1180/1160 |
1470/1440 |
1860/1820 |
| Watts (Heat Pump) |
900 |
1000/970 |
1260/1245 |
1590/1530 |
| Watts (Elec Heat) |
1840 |
3080/2450 |
4890/4050 |
5200/4300 |
| Amperes (Cool) |
9.7 |
5.2/5.6 |
6.5/7.0 |
8.1/8.8 |
| Amperes (Heat Pump) |
8.1 |
4.4/4.7 |
5.6/6.0 |
7.1/7.4 |
| Amperes (Elec Heat) |
16.1 |
13.4/12.3 |
21.2/19.5 |
23.6/20.9 |
| Fuse Size |
20 |
20 |
30 |
30 |
| Receptacle Type |
2 |
4 |
5 |
5 |
| Fan Speeds (Cool) |
3 |
3 |
3 |
3 |
| Fan Speeds (Heat Pump) |
2 |
2 |
2 |
2 |
| Fan Speeds (Elec Heat) |
2 |
2 |
2 |
2 |
| Moisture Removal (Pts./Hr.) |
4.2 |
3.2 |
4.0 |
5.0 |
| CFM, Hi/Lo |
290/170 |
290/170 |
420/300 |
420/300 |
| Air Throw (Feet) |
34 |
34 |
47 |
49 |
| Air Flow Control |
6-Way |
6-Way |
6-Way |
6-Way |
| Ventilation |
No |
No |
No |
No |
| Exhaust |
Yes |
Yes |
Yes |
Yes |
| Energy Saver Switch |
Yes |
Yes |
Yes |
Yes |
| Height |
16 3/4 |
16 3/4 |
16 3/4 |
16 3/4 |
| Width |
25 3/16 |
25 3/16 |
25 3/16 |
25 3/16 |
| Depth |
23 3/4 |
23 3/4 |
23 3/4 |
23 3/4 |
| Depth (without grille) |
10 1/2 |
10 1/2 |
10 1/2 |
10 1/2 |
| Chassis Type |
Slide-Out |
Slide-Out |
Slide-Out |
Slide-Out |
| Window Installation Kit |
Accessory |
Accessory |
Accessory |
Accessory |
| Weight (net/ship) |
104/113 |
115/124 |
121/130 |
123/132 | |
|
Before purchasing this appliance, read important energy cost and efficiency information available from your retailer.
Individual branch circuits are recommended for all 208/230 volt units and 115 volt units over 7.5 amps.
Carrier's commitment to continuous improvement and quality products may result in changes to product specifications without prior notice.
|
|
| Carrier has attempted to offer the most timely and accurate information possible. However, inadvertent errors may occur. Consult detailed product specifications and installation manuals before beginning installation. The information contained in these web pages is provided "as is" without warranty of any kind. |
|
|
| |
|
| Warranty | Every Carrier Room Air Conditioner is backed by a comprehensive warranty to ensure your complete confidence and satisfaction. You're covered by a Full Parts & Labor Warranty for the first year, and a Limited Warranty on the sealed refrigeration system for years two through five.
You can also take advantage of The Carrier Performance Guarantee, our optional five-year extended service plan. See your Authorized Carrier Dealer for details. | |
|
|
|
|
|