Products: Room Air Conditioners - 52F Series
Carrier Residential- A United Technologies Company
    
Carrier Residential / Products / Room Air Conditioners / 52F Series

performance-series-logo
Room_Air_52F_Remote_MediumPerformance Series
52F Series Room Air Conditioner
The 52F Series offers thru-the-wall comfort with attractively styled units. Quiet and efficient for 400-600 square feet

ModelTypeVoltageEERBtu/Hr.
52FC010-1-ECool Only1159.410,000
52FC012-3-ECool Only230/2089.012,000/11,700
52FE108-1-EHeat/Cool1159.48,500/8,300
52FE310-3-EHeat/Cool230/2089.410,000
52FE312-3-EHeat/Cool230/2089.012,000/11,700

dotted_line
Available accessories (sold separately)

dotted_line
Specifications
Room_air_52FDimensions Unit Dimensions
Room_air_52FSleeveDimensions_A Wall Sleeve Dimensions
Maximum Wall Thickness of 18 inches
  Heat/Cool Cool Only
Model 52FE108-1-E 52FE310-3-E 52FE312-3-E 52FC010-1-E 52FC012-3-E
Cooling Capacity (BTU/HR) 8000 10000/9800 12000/11700 10000 12000/11700
Heating Capacity (BTU/HR) 4200 10600/8600 10600/8600 N/A N/A
Voltage 115 230/208 230/208 115 230/208
EER 9.4 9.4/9.4 9.0/9.0 9.4 9.0/9.0
Watts (Cool) 850 1060/1045 1335/1300 1065 1335/1300
Watts (Heat) 1250 3450/2800 3450/2800 N/A N/A
Amperes (Cool) 7.5 4.7/5.1 5.9/6.4 10.0 5.9/6.4
Amperes (Heat) 12 15.5/14.0 15.5/14.0 N/A N/A
Receptacle Type 1 4 4 1 3
Fuse Size(AMPS) 15 20 20 15 15
Maximum Wall Thickness 17" 17" 17" 17" 17"
CFM, (Hi) 280/190 280/210 300/230 280/210 300/230
Unit Height (A) 14-1/2" 14-1/2" 14-1/2" 14-1/2" 14-1/2"
Unit Width (B) 24" 24" 24" 24" 24"
Unit Depth (C) 20" 20" 20" 20" 20"
Sleeve Height (A) 15-1/4" 15-1/4" 15-1/4" 15-1/4" 15-1/4"
Sleeve Width (B) 25-1/2" 25-1/2" 25-1/2" 25-1/2" 25-1/2"
Sleeve Depth (C*) 17-1/2" 17-1/2" 17-1/2" 17-1/2" 17-1/2"
Weight (net/ship) 75/88 lbs. 90/103 lbs. 94/104 lbs. 84/97 lbs. 87/100 lbs.
* Nominal

Wall sleeve is necessary for all new installations.

Before purchasing this appliance, read important energy cost and efficiency information available from your retailer.

Individual branch circuits are recommended for all 208/230 volt units and 115 volt units over 7.5 amps.

Carrier's commitment to continuous improvement and quality products may result in changes to product specifications without prior notice.

Carrier has attempted to offer the most timely and accurate information possible. However, inadvertent errors may occur. Consult detailed product specifications and installation manuals before beginning installation. The information contained in these web pages is provided "as is" without warranty of any kind.
window_room_air_fca_elec_mech window_room_air_fca_elec_mech

dotted_line
Warranty
Every Carrier Room Air Conditioner is backed by a comprehensive warranty to ensure your complete confidence and satisfaction. You're covered by a Full Parts & Labor Warranty for the first year, and a Limited Warranty on the sealed refrigeration system for years two through five.

You can also take advantage of The Carrier Performance Guarantee, our optional five-year extended service plan. See your Authorized Carrier Dealer for details.

back_to_top
dotted_line
 
Find My Expert Dealer
 
Carrier Corporation     A Member of The United Technologies Corporation Family     Stock Symbol: UTX    Copyright © 2006    Legal Notice     Privacy Policy