|
|
|
|
| | | | | |  | | Performance Series XC/YC Series Room Air Conditioner XC/YC Series includes nine high-efficiency, energy-saving units. Quiet cooling for living areas, offices and shops, 500 - 1,800 square feet. | |
|
| XCE101D | 115 | 10.0 | 10,200 | | XCD121D | 115 | 10.0 | 12,000 | | XCB123D | 230/208 | 10.0 | 12,000/11,600 | | XCB141D | 115 | 10.1 | 13,800 | | XCB153D | 230/208 | 10.2 | 15,000/14,700 | | XCE183D | 230/208 | 9.7 | 18,000/17,700 | | YCB213D | 230/208 | 9.2 | 21,000/20,800 | | YCB243D | 230/208 | 8.5 | 23,500/23,200 | | YCF273D | 230/208 | 8.5 | 26,500/26,100 | |
| Specifications |
|
| For X Series Units: |
|
 |
|
| For Y Series Units: |
|
 |
|
| For both X and Y Series Units: |
|
| Model |
XCE101D |
XCD121D |
XCB123D |
XCB141D |
XCB153D |
XCE183D |
YCB213D |
YCB243D |
YCF273D |
| Capacity (Btu./Hr.) |
10200 |
12000 |
12000/ 11600 |
13800 |
15000/ 14700 |
18000/ 17700 |
21000/ 20800 |
23500/ 23200 |
26500/ 26100 |
| Volts |
115 |
115 |
230/208 |
115 |
230/208 |
230/208 |
230/208 |
230/208 |
230/208 |
| EER |
10.0 |
10.0 |
10.0 |
10.1 |
10.2 |
9.7 |
9.2 |
8.5 |
8.5 |
| Watts |
1020 |
1200 |
1190/1150 |
1370 |
1470/1440 |
1860/1830 |
2290/2260 |
2760/2730 |
3115/3070 |
| Amperes |
10.0 |
10.9 |
5.3/5.6 |
12.0 |
6.5/7.0 |
8.3/8.8 |
10.4/11.3 |
12.4/13.4 |
13.7/15.0 |
| Fuse Size |
15 |
15 |
15 |
15 |
15 |
15 |
15 |
20 |
30 |
| Receptacle Type |
1 |
1 |
3 |
1 |
3 |
3 |
3 |
4 |
5 |
| Fan Speeds |
3 |
3 |
3 |
3 |
3 |
3 |
3 |
3 |
3 |
| Moisture Removal (Pts./Hr.) |
2.7 |
4.3 |
4.3 |
3.4 |
5.0 |
5.1 |
5.5 |
7.0 |
8.5 |
| CFM, Hi/Lo |
290/170 |
290/170 |
290/170 |
400/290 |
400/290 |
460/330 |
600/440 |
600/440 |
600/440 |
| Air Throw (Feet) |
34 |
34 |
34 |
47 |
47 |
54 |
65 |
65 |
65 |
| Air Flow Control |
6-Way |
6-Way |
6-Way |
6-Way |
6-Way |
6-Way |
6-Way |
6-Way |
6-Way |
| Ventilation |
No |
No |
No |
No |
No |
No |
Yes |
Yes |
Yes |
| Exhaust |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| Energy Saver Switch |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| Height |
16 3/4 |
16 3/4 |
16 3/4 |
16 3/4 |
16 3/4 |
16 3/4 |
17 9/16 |
17 9/16 |
17 9/16 |
| Width |
25 3/16 |
25 3/16 |
25 3/16 |
25 3/16 |
25 3/16 |
25 3/16 |
26 |
26 |
26 |
| Depth |
23 3/4 |
23 3/4 |
23 3/4 |
23 3/4 |
23 3/4 |
23 3/4 |
27 9/16 |
27 9/16 |
27 9/16 |
| Depth (without grille) |
10 1/2 |
10 1/2 |
10 1/2 |
10 1/2 |
10 1/2 |
10 1/2 |
11 1/2 |
11 1/2 |
11 1/2 |
| Chassis Type |
Slide-Out |
Slide-Out |
Slide-Out |
Slide-Out |
Slide-Out |
Slide-Out |
Slide-Out |
Slide-Out |
Slide-Out |
| Window Installation Kit |
Included |
Included |
Included |
Included |
Included |
Included |
Included |
Included |
Included |
| Weight (net/ship) |
110/119 |
115/124 |
115/124 |
115/125 |
121/131 |
123/133 |
143/153 |
159/169 |
159/169 | |
|
Before purchasing this appliance, read important energy cost and efficiency information available from your retailer.
Individual branch circuits are recommended for all 208/230 volt units and 115 volt units over 7.5 amps.
Carrier's commitment to continuous improvement and quality products may result in changes to product specifications without prior notice.
|
|
| Carrier has attempted to offer the most timely and accurate information possible. However, inadvertent errors may occur. Consult detailed product specifications and installation manuals before beginning installation. The information contained in these web pages is provided "as is" without warranty of any kind. |
|
|
| |
|
| Warranty | Every Carrier Room Air Conditioner is backed by a comprehensive warranty to ensure your complete confidence and satisfaction. You're covered by a Full Parts & Labor Warranty for the first year, and a Limited Warranty on the sealed refrigeration system for years two through five.
You can also take advantage of The Carrier Performance Guarantee, our optional five-year extended service plan. See your Authorized Carrier Dealer for details. | |
|
|
|
|
|