|
|
|
|
|
|
|
|
|
 |
|
Performance Series KCA Series Room Air Conditioners The KCA Series features easy-to-use touch-pad and remote controls. Quiet comfort for living areas ranging from 100-875 square feet. | |
|
| KCA051D | 115 | 9.7 | 5,000 | | KCA061P | 115 | 9.7 | 5,850 | | KCA081P | 115 | 9.8 | 7,600 | | KCA101P | 115 | 9.8 | 10,000 | | KCA121P | 115 | 9.8 | 12,000 | |
Features
- Slide-out chassis (KCA101P and KCA121P only)
- Electronic touch-pad controls
- Remote Control for added convenience
- Air flow and fan speed control
- Precision setting for maximum personal comfort
- Easy cleaning and maintenance
- Quiet reliable operation
- Easy access filter
|
|
| Additional | | Also available: KCA051D with electro-mechanical control dials. Includes all the above features, but no remote control. |  | | | |
| Specifications |
|
| For KCA051D and KCA061P Air Conditioners: |
|
 |
|
| For KCA081P Air Conditioners: |
|
 |
|
| For KCA101P Air Conditioners: |
|
 |
|
| For KCA121P Air Conditioners: |
|
 |
|
| For all KCA Air Conditioner models: |
|
| Model |
KCA051D |
KCA061P |
KCA081P |
KCA101P |
KCA121P |
| Capacity (Btu./Hr.) |
5000 |
5850 |
7600 |
10000 |
12000 |
| Volts |
115 |
115 |
115 |
115 |
115 |
| EER/COP(Heat Pump) |
9.7 |
9.7 |
9.8 |
9.8 |
9.8 |
| Watts |
510 |
600 |
815 |
1020 |
1220 |
| Amperes |
4.6 |
5.5 |
7.5 |
9.5 |
11.5 |
| Fuse Size |
15 |
15 |
15 |
15 |
15 |
| Receptacle Type |
1 |
1 |
1 |
1 |
1 |
| Fan Speeds |
2 |
2 |
2 |
3 |
3 |
| Moisture Removal (Pts./Hr.) |
1.5 |
1.75 |
2.35 |
2.94 |
3.58 |
| CFM, Hi/Lo |
141/115 |
153/124 |
188/164 |
234/195 |
318/276 |
| Air Throw (Feet) |
NA |
NA |
NA |
NA |
NA |
| Air Flow Control |
2-Way |
2-Way |
4-Way |
4-Way |
4-Way |
| Ventilation |
No |
No |
No |
No |
No |
| Exhaust |
No |
No |
Yes |
Yes |
Yes |
| Energy Saver Switch |
No |
Yes |
Yes |
Yes |
Yes |
| Height |
12 1/2 |
12 1/2 |
13 3/4 |
14 3/4 |
15 3/4 |
| Width |
17 3/4 |
17 3/4 |
18 1/2 |
20 1/2 |
22 3/4 |
| Depth |
15 3/4 |
15 3/4 |
17 3/4 |
23 |
23 1/2 |
| Depth (without grille) |
6 1/2 |
6 1/2 |
7 1/2 |
8 3/8 |
10 |
| Chassis Type |
Fixed |
Fixed |
Fixed |
Slide-Out |
Slide-Out |
| Window Installation Kit |
Included |
Included |
Included |
Included |
Included |
| Weight (net/ship) |
46/57 |
46/57 |
57/64 |
93/112 |
101/123 | |
|
Before purchasing this appliance, read important energy cost and efficiency information available from your retailer.
Individual branch circuits are recommended for all 208/230 volt units and 115 volt units over 7.5 amps.
Carrier's commitment to continuous improvement and quality products may result in changes to product specifications without prior notice.
|
|
| Carrier has attempted to offer the most timely and accurate information possible. However, inadvertent errors may occur. Consult detailed product specifications and installation manuals before beginning installation. The information contained in these web pages is provided "as is" without warranty of any kind. |
|
|
| |
|
| Warranty | Every Carrier Room Air Conditioner is backed by a comprehensive warranty to ensure your complete confidence and satisfaction. You're covered by a Full Parts & Labor Warranty for the first year, and a Limited Warranty on the sealed refrigeration system for years two through five.
You can also take advantage of The Carrier Performance Guarantee, our optional five-year extended service plan. See your Authorized Carrier Dealer for details. | |
|
|
|
|
|