Performance Series Performance 80 Gas Furnace Maximize Your Comfort With ComfortHeat¿ Technology.
Benefits- Carrier¿s ComfortHeat¿ Technology is a smart technology, accurately predicting the need for heating while cutting temperature swings in half. ComfortHeat¿ Technology in Carrier gas furnaces provides a nearly continuous flow of warmth in low-capacity operation for a steadier, more consistent indoor temperature.
Features- Performance Gas Furnaces go one step further with features such as SmartEvap¿, that can help keep humidity levels low. ComfortFan¿ gives you even more control over your indoor comfort by allowing you to select your continuous fan speed at the thermostat.
An Inside view of the Performance 80 Gas Furnace
Optional air cleaner cabinet ¿ allows for the easy and convenient addition of a Carrier high-efficiency air filter for enhanced air quality.
Intelligent furnace control ¿ manages heat staging and fan speed to provide the best combination of comfort and energy efficiency, helping to ensure even temperatures throughout your home. The ComfortFan¿ feature virtually eliminates the need for a ceiling fan..
Multi-speed blower ¿ ensures consistent airflow and temperature maintenance, helping to keep rooms more comfortable while improving air quality.
Two-stage gas valve ¿ provides two heating capacities. The low-capacity stage works during milder days while the high-capacity engages during colder temperatures.
Two-speed inducer ¿ precisely controls air intake within the combustion system for efficient performance.
Blocked-vent safeguard ¿ shuts down furnace operation if vents become inadvertently blocked to protect against potential harmful gasses escaping into your living area.
Burner ignition ¿ as one of the most dependable systems available, it replaces pilot lights and reduces utility consumption.
Specifications
Warranty- The Carrier Performance 80 furnace is protected by a 20-year limited warranty on the heat exchanger and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.