Offers the highest efficiency, the longest warranty and the most advanced technology
Infinity Series Infinity 80 Gas Furnace Maximize Your Comfort With ComfortHeat¿ Technology.
Benefits- The revolutionary Infinity® System are the only gas furnaces in the industry that allows you to control temperature, humidity, air quality, fan speed, ventilation; and even detects when your air filter needs replacing. It¿s so advanced it automatically adjusts to your system¿s needs for peak-efficiency and performance.
Features- The Infinity control board constantly monitors the safety devices during heating operation. If a safety device activates for any reason, the furnace will cease operation and a status code will be displayed on the furnace control board, alerting you to any potential problems.
An Inside view of the Infinity 80 Gas Furnace
Optional air cleaner cabinet ¿ allows for the easy and convenient addition of a Carrier high-efficiency air filter for enhanced air quality.
Burner ignition ¿ as one of the most dependable systems available, it replaces pilot lights and reduces utility consumption.
Two-stage gas valve ¿ provides two heating capacities. The low capacity works during milder days while the high capacity engages during colder temperatures.
Variable-speed inducer ¿ precisely controls air intake within the combustion system for high-efficiency performance.
Variable-speed blower motor ¿ ensures consistent airflow and temperature maintenance, helping to keep rooms more comfortable while improving air quality.
Infinity¿ furnace control board ¿ allows the unit to connect to an Infinity¿ Control for the ultimate comfort control. Smart electronics keep track of previous cycles and allow the system to automatically adjust the heating and cooling stages for the best comfort and energy efficiency.
Specifications
Warranty- The Carrier Infinity 80 furnace is protected by a 20-year limited warranty on the heat exchanger and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.