Infinity 96 Gas Furnace - Carrier Residential
Carrier Residential- A United Technologies Company
 Carrier Residential Support                
Carrier Residential / Products / Gas Furnaces / Infinity 96

Infinity Series

Offers the highest efficiency, the longest warranty and the most advanced technology

Carrier Infinity 96 Gas Furnace spacer Infinity Series
Infinity 96 Gas Furnace
Maximize Your Comfort With ComfortHeat¿ Technology.

  • Maximum energy efficiency ¿ up to 96.6% AFUE.
  • Variable speed fan system.
  • Variable-speed blower allows furnace to operate at lower speeds up to 90% of the time, ensuring consistent airflow and temperature.
  • Limited lifetime warranty on gas furnace heat exchanger.
  • Pilot-free ignition.
  • Ideal Humidity¿ helps control humidity levels.
  • ComfortHeat¿ for quiet, comfortable heating.
  • Five-year limited parts warranty.

Benefits - The revolutionary Infinity® System are the only gas furnaces in the industry that allows you to control temperature, humidity, air quality, fan speed, ventilation; and even detects when your air filter needs replacing. It¿s so advanced it automatically adjusts to your system¿s needs for peak-efficiency and performance.
Download Gas Furnace Brochure pdf_icon
Features - The Infinity control board constantly monitors the safety devices during heating operation. If a safety device activates for any reason, the furnace will cease operation and a status code will be displayed on the furnace control board, alerting you to any potential problems.

  back_to_top
  dotted_line
Inside View of the Infinity 96 Gas Furnace spacer An Inside view of the Infinity 96 Gas Furnace
  1. Optional air cleaner cabinet ¿ allows for the easy and convenient addition of a Carrier high-efficiency air filter for enhanced air quality.
  2. Burner ignition ¿ as one of the most robust and dependable systems available, Power HeatTM hot surface ignition replaces pilot lights and reduces utility consumption.
  3. Two-stage gas valve ¿ provides two heating capacities. The low capacity works during milder days while the high capacity engages during colder temperatures.
  4. Variable-speed inducer ¿ precisely controls air intake within the combustion system for high-efficiency performance.
  5. Variable-speed blower motor ¿ ensures consistent airflow and temperature maintenance, helping to keep rooms more comfortable while improving air quality.
  6. Two heat exchangers ¿ extract heat from the gas you use and transfer it to warm the air. The primary heat exchanger extracts 80% of the heat while the secondary heat exchanger extracts an additional 12 ¿ 16%, helping to ensure efficient, reliable performance.
  7. Sealed combustion system ¿ reduces cold air infiltration while providing quieter operation.
  8. Infinity¿ furnace control board ¿ allows the unit to connect to an Infinity¿ Control for the ultimate comfort control. Smart electronics keep track of previous cycles and allow the system to automatically adjust the heating and cooling stages for the best comfort and energy efficiency.

Specifications
Infinity 96 Gas Furnace Specification Chart
Warranty - The Carrier Infinity 96 furnace is protected by a limited lifetime warranty on the heat exchanger and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.
Four Things to Consider Before Buying a Heating & Cooling System
purchase-now
 
Find My Expert Dealer
 
Carrier Corporation     A Member of The United Technologies Corporation Family     Stock Symbol: UTX    Copyright © 2006    Legal Notice     Privacy Policy