Comfort Series Comfort FK4 Fan Coil Unit Improve SEER Ratings By Up To Two Full Points With A Carrier Fan Coil.
Variable-speed fan motor offers maximum efficiency:
Maximum energy efficiency enhances cooling efficiency up to two SEER points with estimated cooling cost savings of up to 16% and heating cost savings of up to 10%.
Improved humidity control and enhanced indoor air quality.
Five-year limited warranty on the entire unit.
Benefits- Add a Thermidistat to you variable speed Comfort series fan coil to achieve IdealHumidity¿. IdealHumidity¿, controls your homes humidity level even when the system isn¿t actively heating or cooling. By keeping the proper balance of moisture in your home, you can remain more comfortable at higher temperatures in the winter ¿ better efficiency means lower utility costs.
Features- The Comfort Series variable speed fan coils ECM motor and Easy-select Board combine to generate noticeably warmer air during colder weather than a standard heat pump system.
An Inside view of the Comfort FK4
Foil-faced insulation ¿ helps isolate sound, reduces bacterial growth and features an easy-to-clean surface.
ECM variable speed motor and easy-select board ¿ increase system efficiency up to 2 full SEER points while using as little as 40 watts to operate. They combine to generate noticeably warmer air during the heating season than a standard heat pump system. Add the Infinity¿ Control to your Infinity¿ Fan Coil and remove up to 30 times more humidity from the air than with a standard fan coil to increase your home comfort during the summer months.
Airtight cabinets ¿ keep air inside and direct it within your ductwork for greater efficiency.
Enhanced drain pan design ¿ allows complete drainage to improve indoor air quality.
Electric resistance heaters ¿ maintain heat consistency during extremely cold temperatures.
Thermostatic expansion valve ¿ precisely controls refrigerant distribution for improved comfort and cost-savings.
Specifications
Warranty- The Carrier Comfort Series fan coil is protected by a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.