Performance Series Performance FV4 Fan Coil Unit Improve SEER Ratings By Up To Two Full Points With A Carrier Fan Coil
Designed to match with environmentally sound Puron® refrigerant.
Equipped with a Thermal Expansion Valve (TXV).
Variable-speed fan motor:
Enhances cooling efficiency up to two SEER points with estimated cooling cost savings of up to 16% and heating cost savings of up to 10%.
Increases comfort with warmer heating temperatures than standard heat pump systems.
Improves humidity control and enhances indoor air quality.
Five-year limited warranty on the entire unit.
Benefits- Puron® refrigerant is environmentally sound and won¿t deplete the ozone layer. Carrier introduced Puron a full six years ahead of the competition. Ensure your cooling costs by investing in systems with Puron® refrigerant ¿ the environmentally sound, efficient and dependable refrigerant designed for the future.
Features- The Performance¿ Series variable speed fan coils ECM motor and Easy-select Board combine to generate noticeably warmer air during colder weather than a standard heat pump system.
An Inside view of the Performance FV4
Foil-faced insulation ¿ helps isolate sound, reduces bacterial growth and features an easy-to-clean surface.
ECM variable speed motor and easy-select board ¿ increase system efficiency up to 2 full SEER points while using as little as 40 watts to operate. They combine to generate noticeably warmer air during the heating season than a standard heat pump system. Add the Infinity¿ Control to your Infinity¿ Fan Coil and remove up to 30 times more humidity from the air than with a standard fan coil to increase your home comfort during the summer months.
Airtight cabinets ¿ keep air inside and direct it within your ductwork for greater efficiency.
Permanent washable filter ¿ can be cleaned and reinstalled for economic air filtration.
Enhanced drain pan design ¿ allows complete drainage to improve indoor air quality.
Electric resistance heaters ¿ maintain heat consistency during extremely cold temperatures.
Thermostatic expansion valve ¿ precisely controls refrigerant distribution for improved comfort and cost-savings.
Specifications
Warranty- The Carrier Performance Series fan coil is protected by a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.