Envirotuff¿ rust-proof base is lightweight and will never rust.
High energy efficiency ¿ 12.0 SEER and up to 7.2 HSPF.
Galvanized steel cabinet helps protect coil against the elements.
Quiet operation ¿ sound ratings as low as 72 dBA.
10-year limited warranty on the compressor.
Five-year limited warranty on the entire unit.
Benefits- Puron® refrigerant is environmentally sound and won¿t deplete the ozone layer. Carrier introduced Puron a full six years ahead of the competition. Ensure your cooling costs by investing in systems with Puron® refrigerant ¿ the environmentally sound, efficient and dependable refrigerant designed for the future.
Features- The louvered grille protects the coil against potential hazards often associated with outdoor installation such as rocks, sticks and garden equipment.
Puron® refrigerant ¿ environmentally sound, replacing Freon®¿22* and won¿t deplete the ozone layer.
Compressor ¿ as the heart of the cooling system, this Puron-compatible compressor is available for single- and three-phase operation for reliable, quiet, high-efficiency comfort.
Optional variable speed blower motor ¿ allows the system to work at optimal fan speeds for a variety of conditions while improving indoor humidity and air quality.
Reliability features ¿ help protect your system. a. High- and low-pressure switches b. Filter drier
Carrier¿s exclusive EnviroTuff¿ rust-proof base ¿ is made from a high-tech composite material. The sloped drain pan design improves drainage and helps inhibit mold, algae and bacterial growth.
Galvanized steel cabinet with louvered grille ¿ protects the coil against potential hazards often associated with outdoor installation such as rocks, sticks and garden equipment.
All-in-one versatility ¿ with the heaviest model weighing less than 500 pounds, this system gives you the flexibility to install it on the roof when space is a concern.
Optional Electric Strip Heater ¿ adds an electrical resistance heating element for those extreme outdoor conditions. Offered in a variety of sizes depending on your heating needs.
Specifications
Warranty- The Carrier Performance 12 packaged heat pump is protected by a 10-year limited warranty on the compressor and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.