Products: Packaged Products - Infinity 13 Packaged Gas/Electric
Carrier Residential- A United Technologies Company
    
Carrier Residential / Products / Packaged Products / Infinity 13 Packaged Gas/Electric

infinity_series_logo

Offers the highest efficiency and the most advanced technology

heating_cooling_gas_electric_48XP_s spacer Infinity 13
Packaged Gas Heat/Electric Cool System
Environmentally Sound Comfort

Benefits - Puron® refrigerant is environmentally sound and won¿t deplete the ozone layer. Carrier introduced Puron a full six years ahead of the competition. Ensure your cooling costs by investing in systems with Puron® refrigerant ¿ the environmentally sound, efficient and dependable refrigerant designed for the future.
Download Brochure pdf_icon
Features - Carrier's Variable speed blower motor allows the system to work at optimal fan speeds for a variety of conditions while improving indoor humidity and air quality.

Inf-13-Pkg-GasElec_Layout-1spacerPuron® refrigerant ¿ environmentally sound, replacing Freon®¿22* and won¿t deplete the ozone layer.
  1. Compressor ¿ as the heart of the cooling system, this Puron® refrigerant-compatible compressor is available for single- and three-phase operation for reliable, quiet, high-efficiency comfort.
  2. Variable speed blower motor ¿ allows the system to work at optimal fan speeds for a variety of conditions while improving indoor humidity and air quality.
  3. Thermostatic expansion valve ¿ consistently monitors refrigerant flow for peak operating conditions.
  4. Reliability features
    a. High- and low-pressure switches ¿ help protect the compressor from operating outside of normal pressure ranges.
    b. Filter drier ¿ helps keep the refrigerant system free from excess moisture and debris.
  5. Carrier¿s exclusive EnviroTuff¿ rust-proof base ¿ is made from a high-tech composite material. The sloped drain pan design improves drainage and helps inhibit mold, algae and bacterial growth.
  6. Turbo-Tubular¿ heat exchanger ¿ allows hot gasses to make multiple passes across the supply air, optimizing heat transfer and system efficiency. Tough aluminum coating provides long-lasting corrosion resistance, helping to keep your unit working great from the inside out.
  7. Galvanized steel cabinet with louvered grille ¿ protects the coil against potential hazards often associated with outdoor installation such as rocks, sticks and garden equipment.
  8. All-in-one versatility ¿ with the heaviest model weighing less than 500 pounds, this system gives you the flexibility to install it on the roof when space is a concern.

Specifications
SPP_SpecChart_InfinitySerie
Warranty - The Carrier Infinity 13 packaged gas heat/electric cool system is protected by a 15-year limited warranty on the heat exchanger, a 10-year limited warranty on the compressor and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.
Four Things to Consider Before Buying a Heating & Cooling System
purchase-now
 
Find My Expert Dealer
 
Carrier Corporation     A Member of The United Technologies Corporation Family     Stock Symbol: UTX    Copyright © 2006    Legal Notice     Privacy Policy