Products: Packaged Products - Infinity 13 Air Conditioner
Carrier Residential- A United Technologies Company
 Carrier Residential Support                
Carrier Residential / Products / Packaged Products / Infinity 13 Air Conditioner

infinity_series_logo

Offers the highest efficiency and the most advanced technology

heating_cooling_13_air_conditioner_50XP_s spacer Infinity 13
Packaged AC
Environmentally Sound Comfort

  • High energy efficiency ¿ 13.0 SEER.
  • Environmentally sound Puron® refrigerant.
  • Quiet operation ¿ sound ratings as low as 72 dBA.
  • Puron-compatible scroll compressor provides reliable, quiet, high-efficiency comfort.
  • Envirotuff¿ rust-proof base is lightweight and will never rust.
  • Galvanized steel cabinet helps protect coil against the elements.
  • Compatible with IdealHumidity systems to help monitor and control airborne moisture levels.
  • 10-year limited warranty on the compressor.
  • Five-year limited warranty on the entire unit.

Benefits - Puron® refrigerant is environmentally sound and won¿t deplete the ozone layer. Carrier introduced Puron a full six years ahead of the competition. Ensure your cooling costs by investing in systems with Puron® refrigerant ¿ the environmentally sound, efficient and dependable refrigerant designed for the future.
Download Brochure pdf_icon
Features - Carrier's Variable speed blower motor allows the system to work at optimal fan speeds for a variety of conditions while improving indoor humidity and air quality.

  back_to_top
  dotted_line
Inf-13-Pkg-HP-50XZ_Layout-spacerPuron® refrigerant ¿ environmentally sound, replacing Freon®¿22* and won¿t deplete the ozone layer.
  1. The Compressor ¿ as the heart of the cooling system, this Puron-compatible compressor is available for single- and three-phase operation for reliable, quiet, high-efficiency comfort.
  2. Variable-speed Blower Motor ¿ allows the system to work at optimal fan speeds for a variety of conditions while improving indoor humidity and air quality.
  3. Thermostatic Expansion Valve ¿ consistently monitors refrigerant flow for peak operating conditions.
  4. High- and low-pressure switches and filter drier ¿ help protect your system.
  5. Carrier¿s exclusive EnviroTuff¿ rust-proof base ¿ is made from a high-tech composite material. The sloped drain pan design improves drainage and helps inhibit mold, algae and bacterial growth.
  6. Galvanized steel cabinet with louvered grille ¿ protects the coil against potential hazards often associated with outdoor installation such as rocks, sticks and garden equipment.
  7. All-in-one versatility ¿ with the heaviest model weighing less than 500 pounds, this system gives you the flexibility to install it on the roof when space is a concern.
  8. Optional Electric Strip Heater ¿ adds an electric-resistance heating element for those extreme outdoor conditions. Offered in a variety of sizes depending on your heating needs.

Specifications
SPP_SpecChart_InfinitySerie
Warranty - The Carrier Infinity 13 packaged air conditioner is protected by a 10-year limited warranty on the compressor and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.
Four Things to Consider Before Buying a Heating & Cooling System
purchase-now
 
Find My Expert Dealer
 
Carrier Corporation     A Member of The United Technologies Corporation Family     Stock Symbol: UTX    Copyright © 2006    Legal Notice     Privacy Policy