Products: Packaged Products - Infinity 13 Dual-Fuel Heat Pump
Carrier Residential- A United Technologies Company
 Carrier Residential About NewsEmployment Support Contact Site Map                
Carrier Residential / Products / Packaged Products / Infinity 13 Dual-Fuel Heat Pump

infinity_series_logo

Offers the highest efficiency and the most advanced technology

heating_cooling_13_duel_fuel_heat_pump_48XZ_s spacer Infinity 13
Packaged Dual Fuel System
Environmentally Sound Comfort

  • High energy efficiency ¿ 13.0 SEER, 8.0 HSPF and 81% AFUE.
  • Environmentally sound Puron® refrigerant.
  • Quiet operation ¿ sound ratings as low as 72 dBA.
  • Puron-compatible scroll compressor provides reliable, quiet, high-efficiency comfort.
  • Envirotuff¿ rust-proof base is lightweight and will never rust.
  • Galvanized steel cabinet helps protect coil against the elements.
  • Compatible with IdealHumidity systems to help monitor and control airborne moisture levels.
  • 15-year limited warranty on the heat exchanger.
  • 10-year limited warranty on the compressor.
  • Five-year limited warranty on the entire unit.

Benefits - Puron® refrigerant is environmentally sound and won¿t deplete the ozone layer. Carrier introduced Puron a full six years ahead of the competition. Ensure your cooling costs by investing in systems with Puron® refrigerant ¿ the environmentally sound, efficient and dependable refrigerant designed for the future.
Download Brochure pdf_icon
Features - Carrier's Variable speed blower motor allows the system to work at optimal fan speeds for a variety of conditions while improving indoor humidity and air quality.

  back_to_top
  dotted_line
Inf13-Pkg-Dual-Fuel-HP-48XZspacerPuron® refrigerant ¿ environmentally sound, replacing Freon®¿22* and won¿t deplete the ozone layer.
  1. Compressor ¿ as the heart of the cooling system, this Puron®-compatible compressor is available for single- and three-phase operation for reliable, quiet, high-efficiency comfort.
  2. Variable Speed Blower Motor¿ allows the system to work at optimal fan speeds for a variety of conditions while improving indoor humidity and air quality.
  3. Thermidistat¿ Control ¿ allows precise temperature and humidity controls with programmable features to further customize your comfort.
  4. Thermostatic Expansion Valve ¿ consistently monitors refrigerant flow for peak operating conditions.
  5. Reliability features:
    a. High- and low-pressure switches ¿ help protect the compressor from operating outside of normal pressure ranges.
    b. Filter drier ¿ helps keep the system free from excess moisture and debris.
  6. Carrier¿s exclusive EnviroTuff¿ rust-proof base ¿ is made from a high-tech composite material. The sloped drain pan design improves drainage and helps inhibit mold, algae and bacterial growth.
  7. Turbo-Tubular¿ heat exchanger ¿ allows hot gasses to make multiple passes across the supply air, optimizing heat transfer and system efficiency. Tough aluminum coating provides long-lasting corrosion resistance, helping to keep your unit working great from the inside out.
  8. Galvanized steel cabinet with louvered grille ¿ protects the coil against potential hazards often associated with outdoor installation such as rocks, sticks and garden equipment.
  9. All-in-one versatility ¿ with most models weighing less than 500 pounds, this system gives you the flexibility to install it on the roof when space is a concern.

Specifications
SPP_SpecChart_InfinitySerie
Warranty - The Carrier Infinity 13 packaged dual fuel system is protected by a 15-year limited warranty on the heat exchanger, a 10-year limited warranty on the compressor and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.
Four Things to Consider Before Buying a Heating & Cooling System
purchase-now
 
Find My Expert Dealer
 
Carrier Corporation     A Member of The United Technologies Corporation Family     Stock Symbol: UTX    Copyright © 2006    Legal Notice     Privacy Policy