Comfort Series Comfort 14 Heat Pump Designed For Tomorrow¿s Needs Today.
Benefits- Add a Thermidistat and variable speed furnace or fan coil to your Comfort Series heat pump to achieve IdealHumidity¿. IdealHumidity¿, controls your home's humidity level even when the system isn¿t actively heating or cooling. By keeping the proper balance of moisture in your home, you can remain more comfortable at higher temperatures in the summer and lower temperatures in the winter ¿ better efficiency means lower utility costs.
Features- Carrier¿s scroll compressor design has the most trouble-free performance record of any compressor on the market today. An extra thick shell protects the life of your compressor for excellent reliability.
An Inside view of the Comfort 14
Compressor ¿ as the heart of the heat pump, the compressor pumps refrigerant throughout the system.
Copper tube/aluminum fin coil ¿ transfers heat outside to maximize indoor cooling while resisting corrosion.
WeatherArmor¿ III protection package ¿ combines three design elements that protect your comfort. a. Galvanized steel cabinet b. Heavy-duty wire grille c. Ceramic-coated screws
Carrier's exclusive Silencer System ¿ is designed for quieter operation by minimizing vibration and uses special insulation that helps absorb sound. The six components include: a. Silencer top b. Integrated fan motor and blade design c. Compressor vibration isolator plate d. Sound hood e. Split-post compressor grommets f. Silencer muffler
Specifications
Warranty- The Carrier Comfort 14 heat pump includes a 10-year limited warranty on the compressor and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.