Comfort Series Comfort 10 Heat Pump Designed For Tomorrow¿s Needs Today.
Benefits- Add a Thermidistat and variable speed furnace or fan coil to your Comfort Series heat pump to achieve IdealHumidity¿. IdealHumidity¿, controls your home's humidity level even when the system isn¿t actively heating or cooling. By keeping the proper balance of moisture in your home, you can remain more comfortable at higher temperatures in the summer and lower temperatures in the winter ¿ better efficiency means lower utility costs.
Features- Carrier¿s scroll compressor design has the most trouble-free performance record of any compressor on the market today. An extra thick shell protects the life of your compressor for excellent reliability.
An Inside view of the Comfort 10
Compressor ¿ as the heart of the heat pump, the compressor pumps refrigerant throughout the system.
High- and low-pressure switches ¿ protect the system from damage by shutting off if harmful conditions are detected.
WeatherArmor¿ III protection package ¿ combines three design elements that protect your comfort. a. Galvanized steel cabinet b. Heavy-duty wire grille c. Ceramic-coated screws
Specifications
Warranty- The Carrier Comfort 10 heat pump is protected by a 10-year limited warranty on the compressor and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.