Performance Series Performance 12 Heat Pump Designed For Tomorrow’s Needs Today.
Energy efficiency – up to 14.0 SEER and 8.5 HSPF.
Environmentally sound Puron® refrigerant.
Quiet operation with Carrier’s Silencer System™ — sound ratings as low as 72 dB.
Protected by Carrier’s WeatherArmor™ III Protection Package with enhanced condenser grille guard.
10-year limited warranty on the compressor.
Five-year limited parts warranty.
Benefits- Puron® refrigerant is environmentally sound and won’t deplete the ozone layer. Carrier introduced Puron a full six years ahead of the competition. Ensure your cooling costs by investing in systems with Puron® refrigerant – the environmentally sound, efficient and dependable refrigerant designed for the future.
Features- Carrier’s scroll compressor design has the most trouble-free performance record of any compressor on the market today. An extra thick shell protects the life of your compressor for excellent reliability.
Puron® refrigerant – environmentally sound, replacing Freon®–22* and won’t deplete the ozone layer.
Scroll compressor – as the heart of the heat pump, the compressor pumps refrigerant throughout the system.
Copper tube/aluminum fin coil – transfers heat outside to maximize indoor cooling while resisting corrosion.
High-pressure and loss-of-charge switches – protects the system from extreme conditions.
WeatherArmor™ III protection package – combines three design elements that protect your comfort. a. Galvanized steel cabinet b. Heavy-duty wire grille c. Ceramic-coated screws
Filter drier – constantly filters the refrigerant to remove moisture or other contaminants that can harm your heat pump system.
Carrier's exclusive Silencer System – is designed for quieter operation by minimizing vibration and uses special insulation that helps absorb sound. The six components include: a. Silencer top b. Integrated fan motor and blade design c. Compressor vibration d. isolator plate e. Sound hood f. Split-post compressor grommets g. Silencer muffler
Specifications
Warranty- The Carrier Performance 12 heat pump is protected by a 10-year limited warranty on the compressor and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.