Performance 80 LoBoy Oil Furnace ¿ Carrier Residential
Carrier Residential- A United Technologies Company
 Carrier Residential Support                
Carrier Residential / Products / Oil Furnaces / Performance 80 (LoBoy)

Performance Series
Carrier Performance 80 Lowboy Oil Furnace spacer Performance Series
Performance 80 Lowboy Oil Furnace
Maximize Your Heating Options.

  • Energy efficient ¿ up to 83.5% AFUE.
  • Models available with Variable-speed fan or Multi-speed blower.
  • Low constant fan switch helps prevent drafts.
  • Sealed combustion design reduces burner sound.
  • Limited lifetime warranty on heat exchanger.
  • Five-year limited parts warranty.

Benefits - Built by the most trusted name in the industry, Carrier oil furnaces heat safely within your home.
Download Brochure pdf_icon
Features - Carrier pioneered several safety innovations over a decade before they became an industry requirement, such as 100% combustion and heat exchanger pressure test, while the control board constantly monitors the safety devices during the heating operation. Some other important features include:

  • Variable Speed Performance 80 ensures consistent airflow and temperature maintenance through the variable speed motor.
  • Stainless steel primary heat exchanger ¿ direct fired without the ceramic pre-combustion changer used in most other oil furnaces eliminates the maintenance associated with the ceramic chamber and allows every furnace to be 100% fire-tested at the factory. A ceramic pre-chambered furnace cannot be tested this way at the factory.
  • Aluminized steel secondary heat exchanger ¿ is tightly welded for added durability.
  • High-performance Riello burner ¿ provides quiet operation and optimal fuel efficiency.
  • Ignition controls ¿ reliably start the heating and combustion process for top-quality, reliable performance.
  • Flue silencer baffle ¿ helps reduce combustion noise at the source.
  • Fully insulated walls ¿ help reduce heat loss while helping to transfer maximum heat to your living spaces.
  • Barometric draft control ¿ assists in the proper venting of the furnace.

Specifications
Performance 80 Lowboy Oil Furnace Specification Chart
Warranty - The Carrier Performance 80 oil furnace is protected by a limited lifetime warranty on the heat exchanger and a five-year limited warranty on parts. Extended warranties are also available. Ask your Carrier dealer for details.
Four Things to Consider Before Buying a Heating & Cooling System
purchase-now
 
Find My Expert Dealer
 
Carrier Corporation     A Member of The United Technologies Corporation Family     Stock Symbol: UTX    Copyright © 2006    Legal Notice     Privacy Policy