Performance 90 Residential Gas Boiler ¿ Carrier Residential
Carrier Residential- A United Technologies Company
 Carrier Residential Support                
Carrier Residential / Products / Boilers / Performance 90

Performance Series
Performance 90 Residential Gas Boiler spacer Performance Series
Performance 90 Residential Gas Boiler
The ideal heat source for traditional radiant heat systems.

  • Gas-fired hot water boiler.
  • Energy efficient ¿ AFUE of up to 90%.
  • Cast-aluminum heat exchanger transfers heat up to three times faster than conventional boilers with cast-iron heat exchangers.
  • Optional PVC pipe installation for both intake and exhaust eliminates the need for new venting.
  • 15-year heat exchanger limited warranty.
  • Five-year parts limited warranty.

Benefits - Carrier's Performance¿ Series boilers are the ideal heat source for traditional radiant heat systems.
Download Brochure pdf_icon
Features - Integrated boiler control provides responsive heating and reliable operations

  back_to_top
  dotted_line
Inside View of the Performance 90 Residential Gas Boiler spacer An Inside view of the Performance 90
  1. Integrated boiler control ¿ provides responsive heating and reliable operation.
  2. Induced draft fan ¿ draws fresh combustible air while also venting harmful flue gas through a side wall or roof.
  3. Cast-aluminum heat exchanger ¿ transfers heat three times faster than cast-iron heat exchangers and helps reduce your utility costs.
  4. Fuel ¿ economical natural gas-fired boilers can help save on utility costs. Carrier also offers oil-fired boilers.
  5. PVC pipe option ¿ can combine with your existing system for an easier, more economical installation.
  6. Pressure-relief valve ¿ protects the unit from overheating and helps eliminate excessive pressure build-up.

Specifications
Performance 90 Residential Gas Boiler Specification Chart
Warranty - The Carrier Performance 90 boiler is protected by a15-year limited warranty on the heat exchanger and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.
Four Things to Consider Before Buying a Heating & Cooling System
purchase-now
 
Find My Expert Dealer
 
Carrier Corporation     A Member of The United Technologies Corporation Family     Stock Symbol: UTX    Copyright © 2006    Legal Notice     Privacy Policy