Performance Series Performance ERVCC Ventilator Refresh Your Indoor Air.
Operating efficiencies of up to 84%.
Reduces humidity level of incoming outside air during cooling season.
Dilutes and flushes out indoor air pollutants.
Crossflow paper core.
Prefilter for incoming airstream.
Basic latent control.
Easy ¿no tools¿ maintenance.
Quiet operation.
Five-year limited warranty on parts.
Benefits- The tighter construction of today¿s homes can restrict the air exchange, trapping stale air inside your home. Dust and other airborne contaminants as well as excessive humidity can circulate through the air, aggravating asthma and allergies. Energy Recovery Ventilators (ERV) help maintain fresher indoor air and reduce humidity levels as well as dust, pollen and other airborne particulates.
Features- The high-efficiency core recovers up to 84% of the heat from expelled indoor air and transfers it to the incoming outdoor air. The core also helps reduce humidity levels to help you feel more comfortable at lower temperatures during the winter and higher temperatures during the summer. Minimum heat loss and proper humidity levels help maximize efficiency while reducing utility costs.
Internal air intake ¿ draws in stale indoor air, directing it through the heat exchanger core.
External air intake ¿ draws outside air, venting it through the air filter.
Internal air exhaust ¿ vents indoor air outside from the heat exchanger core. Up to 84% of indoor heat has been removed, helping minimize utility costs.
Fresh air exhaust ¿ vents conditioned, heated outdoor air into your living areas.
High-efficiency heat recovery core ¿ extracts heat from stale indoor air and transfers it to fresh outdoor air for maximum comfort with little heat loss. This core also removes excess humidity from recirculated air - lower humidity levels help you stay comfortable at higher temperatures in the summer and lower temperatures in the winter.
Ventilator motor ¿ moves air through the system efficiently and quietly.
Air filter ¿ cleans outdoor air of small particles before they circulate through your home.
Electronic circuit board ¿ adjusts air circulation modes and motor speeds.
Damper defrost ¿ helps prevent frost from forming within the system, eliminating the need for a supplemental energy-consuming electric defroster. This defroster engages when temperatures drop below 23 degrees Fahrenheit.
Briefcase-style exterior latches ¿ allow easy filter changes with no tools required.
Specifications
Warranty- Every Performance Series Energy Recovery Ventilator is protected by a five-year limited warranty on parts. Extended parts and system warranties are also available. Ask your Carrier dealer for details.