Offers the highest efficiency, the longest warranty and the most advanced technology
Infinity Series Infinity 17 Heat Pump Designed For Tomorrow¿s Needs Today.
Benefits- The revolutionary Infinity® System is the only system in the industry that allows you to control temperature, humidity, air quality, fan speed, ventilation; and even detects when your air filter needs replacing. It¿s so advanced it automatically adjusts to your system¿s needs for peak-efficiency and performance.
Features- Carrier¿s two-speed compressor design has the most trouble free performance record of any compressor on the market today. An extra thick shell protects the life of your compressor for excellent reliability.
Puron® refrigerant ¿ environmentally sound, replacing Freon®¿22* and won¿t deplete the ozone layer.
Two-speed compressor - pumps refrigerant through the heat pump, making it the most important piece of the system.
Copper tube/aluminum fin coil - transfers heat outside to maximize indoor cooling while resisting corrosion.
Electronic circuit board - precisely controls low- and high-speed operation and allows the unit to connect to the Infinity¿ Control for the ultimate comfort control. Smart electronics keep track of previous cycles and allow the system to automatically select the correct setting for the best comfort and energy efficiency.
WeatherArmor¿ III protection - combines three design elements that protect your comfort. a. Galvanized steel cabinet b. Heavy-duty wire grille c. Ceramic-coated screws
Filter drier - constantly filters the refrigerant to remove moisture or other contaminants that can harm your system.
6. Carrier's exclusive Silencer System - is designed for quieter operation by minimizing vibration and uses special insulation that helps absorb sound. The six key components include: a. Silencer top b. Integrated fan motor and blade c. Compressor vibration isolator plate d. Sound hood e. Split-post compressor grommets f. Silencer muffler
Specifications
The Carrier Infinity 17 heat pump is protected by a 10-year limited warranty on the compressor and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.