Comfort Series Comfort 10 Central Air Conditioner Delivering Reliability and Proven Comfort.
Benefits- Add a Thermidistat and variable speed furnace or fan coil to your Comfort Series air conditioner to achieve IdealHumidity¿. IdealHumidity¿, controls your home's humidity level even when the system isn¿t actively heating or cooling. By keeping the proper balance of moisture in your home, you can remain more comfortable at higher temperatures in the summer ¿ better efficiency means lower utility costs.
Features- Carrier¿s scroll compressor design has the most trouble-free performance record of any compressor on the market today. An extra thick shell protects the life of your compressor for excellent reliability.
An Inside view of the Comfort 10
The Compressor ¿ as the heart of the cooling system, the compressor pumps refrigerant throughout the system.
High- and Low-pressure Switches ¿ protect the system from damage by shutting off when harmful conditions are detected.
WeatherArmor III protection package ¿ combines three design elements that protect your comfort. a. Galvanized steel cabinet b. Heavy-duty wire grille c. Ceramic-coated screws
Specifications
Warranty- The Carrier Comfort 10 air conditioner is protected by a 10-year limited warranty on the compressor and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.