Performance Series Performance 14 Central Air Conditioner Cool and Efficient Indoor Comfort.
High-energy efficiency ¿ between 14.0 and 15.5 SEER with estimated energy cost savings of 9% to 35%.
Environmentally sound Puron refrigerant.
Protected by Carrier¿s WeatherArmor¿ III System enhanced condenser grille guard.
Silencer System ¿ sound ratings as low as 69 dB one of Carrier¿s quietest.
10-year compressor limited warranty.
Five-year parts limited warranty.
Benefits- Puron® refrigerant is environmentally sound and won¿t deplete the ozone layer. Carrier introduced Puron a full six years ahead of the competition. Ensure your cooling costs by investing in systems with Puron® refrigerant ¿ the environmentally sound, efficient and dependable refrigerant designed for the future.
Features- Carrier¿s scroll compressor design has the most trouble-free performance record of any compressor on the market today. An extra thick shell protects the life of your compressor for excellent reliability.
An Inside view of the Performance 14
The Compressor ¿ as the heart of the cooling system, the compressor pumps refrigerant throughout the system.
Copper tube/aluminum fin coil ¿ transfers heat outside to maximize indoor cooling while resisting corrosion.
Carrier¿s exclusive Silencer System ¿ is designed for quieter operation by minimizing vibration and uses special insulation that helps absorb sound. The five key components include a. Silencer top b. Integrated fan motor and blade c. Compressor vibration isolator plate d. Sound hood e. Split-post compressor grommets
High- and Low-pressure Switches ¿ protect the system from damage by shutting off when harmful conditions are detected.
Filter Drier ¿ constantly filters the refrigerant to remove moisture or other contaminants that can harm your air conditioning system.
WeatherArmor III protection package ¿ combines three design elements that protect your comfort. a. Galvanized steel cabinet b. Heavy-duty wire grille c. Ceramic-coated screws
Specifications
Warranty- The Carrier Performance 14 air conditioner includes a 10-year limited warranty on the compressor and a five-year limited warranty on the entire unit. Extended warranties are also available. Ask your Carrier dealer for details.