| Title |
Type |
Status |
30GB,HK,HL Accessory Hot Gas Bypass Package 50/60 Hz Est. Download Time: @56K | Accessory and Kit Data | Obsolete |
48/50DJ,DK,NK034-074 Modulating Power Exhaust Est. Download Time: @56K | Accessory and Kit Data | Obsolete |
48N,50NE,50NQ 0 degrees F Low Ambient Kit Est. Download Time: @56K | Installation | Obsolete |
52S,B Accessory Lateral Duct Kit Est. Download Time: @56K | Accessory and Kit Data | Obsolete |
38AE044,054,064,084 Air-Cooled Condensing Units Est. Download Time: @56K | Wiring Diagrams | Obsolete |
48N Package Heating/Cooling Units Est. Download Time: @56K | Owner's Manual | Obsolete |
50DJ,DK,DW,DY Single-Package Cooling Units. Sizes: 024-030 Est. Download Time: @56K | Installation, Start-Up, Service | Obsolete |
50NE Single-Package Air Conditioners Est. Download Time: @56K | Product Data | Obsolete |
48/50LJ004-014 50LJQ004-012 Filter Door Access Panel Est. Download Time: @56K | Accessory and Kit Data | Obsolete |
38AK Commercial Air-Cooled Condensing Units 20 to 40 tons Est. Download Time: @56K | Product Data | Obsolete |
06DA,DE,DH 06EV,EW Compressor Units 3 to 40 tons Est. Download Time: @56K | Product Data | Obsolete |
42BH System Fan Coil Air Conditioners Est. Download Time: @56K | Installation, Start-Up, Service | Obsolete |
48/50HJ 004-007 Single Package Rooftop Gas Heating/Electric Cooling and Electric Cooling Units Est. Download Time: @56K | Wiring Diagrams | Obsolete |
50TFQ004-012 Single Package Rooftop Heat Pump Units Est. Download Time: @56K | Wiring Diagrams | Obsolete |
48HGD/F014-028 50HG014-028 Single-Package Cooling Units with Factory-Installed Gas Heat and Single-Package Cooling Units with Optional Electric Heat Est. Download Time: @56K | Submittal | Obsolete |
38AH Air-Cooled Condensing Units 50/60 Hz. Sizes: 044-134 Est. Download Time: @56K | Installation, Start-Up, Service | Obsolete |
38AK007-012, 38AKS008-044 with 40RM007-034 Commercial Air-Cooled Split Systems 50 Hz: 19.0 to 127.0 kW (5.3 to 35.8 tons) Est. Download Time: @56K | Product Data, Export | Obsolete |
38AK007-012, 38AKS008-012 Air-Cooled Condensing Units 38AQS008 Split System Heat Pump 50/60 Hz Est. Download Time: @56K | Wiring Diagrams | Current |
38AB,AD Air-Cooled Condensing Units. Sizes: 024-084 Est. Download Time: @56K | Installation, Start-Up, Service | Obsolete |
Media Cabinet Assembly Est. Download Time: @56K | Accessory and Kit Data | Obsolete |
CK5A,CK5B For Cased Coils Upflow-Downflow Heating-Cooling Est. Download Time: @56K | Installation | Obsolete |
58MVP 4-Way Multipoise Variable Capacity Condensing Furnace Est. Download Time: @56K | Installation, Start-Up, Operation | Obsolete |
FX4A Direct Expansion Fan Coils For Puron Refrigerant Est. Download Time: @56K | Installation | Obsolete |
38AF Air-Cooled Condensing Units Est. Download Time: @56K | Installation, Start-Up, Service | Obsolete |
48DJ,DK/50DJ,DK,DW,DY 024-030 Est. Download Time: @56K | Wiring Diagrams | Obsolete |