Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home
Office Locator
Search

Product Catalogs

  • Use the form below to search for product catalogs for current or obsolete products
  • Choose a product name from the list OR enter the first 3-4 digits of the product model number
  • To see all product catalogs, leave all form fields empty and click on Search
Choose a product name: Choose a product name from the list
OR enter an abbreviated model number: Enter the first 3-4 digits of the product model number
 
     

4362 matching documents Result Page: 1 2 3 4 5 6 7 8 9 10  Next
Title Status
48HC High Efficiency Gas HeatElectric Cooling Packaged Rooftop with EnergyX 3 to 12.5 Nominal Tons
Est. Download Time:  @56K
Current
50HC High Efficiency Cooling Only/Electric Heat with EnergyX Packaged Rooftop 3 to 12.5 Nominal Tons
Est. Download Time:  @56K
Current
06DA,DE,DH 06EV,EW Compressor Units 3 to 40 tons
Est. Download Time:  @56K
Current
07DA, DB, 07EA, EB, ED Condensing Units, 3 to 40 tons
Est. Download Time:  @56K
Current
09AW001-064,AZ006-024 Omnizone™ Air-Cooled Condensers, 1 to 60 Nominal Tons
Est. Download Time:  @56K
Current
09AZ 091-182 Air-Cooled Condensers, 90 to 200 tons
Est. Download Time:  @56K
Current
09DE,DK Air-Cooled Condensers, 15 to 90 tons
Est. Download Time:  @56K
Current
09DPS018-030,09DPM035-130 Gemini™ Select Air-Cooled Condensers with Puron® Refrigerant (R-410A), 50/60 Hz, 18 to 130 Nominal Tons (63 to 457 Nominal kW)
Est. Download Time:  @56K
Current
09XC06-24 Omnizone™ Air-Cooled Condensers 5 to 20 Nominal Tons
Est. Download Time:  @56K
Current
10RT Direct-Expansion Liquid Coolers, 7.5 to 350 tons
Est. Download Time:  @56K
Current
16LJ Single-Effect, Low Temperature Hot Water Hermetic Absorption Liquid Chiller, 75 to 525 Nominal Tons
Est. Download Time:  @56K
Current
16TJ Single-Effect, Steam Hermetic Absorption Liquid Chiller, 100 to 700 Nominal Tons
Est. Download Time:  @56K
Current
19XR AquaEdge™ and 19XRV AquaEdge with Greenspeed® Intelligence High-Efficiency Semi-Hermetic Centrifugal Liquid Chiller, 50/60 Hz, HFC-134a, 200 to 2250 Nominal Tons (703 to 7912 kW)
Est. Download Time:  @56K
Current
19XR Positive Pressure Storage System
Est. Download Time:  @56K
Current
23XRV AquaEdge™ High-Efficiency Variable Speed Screw Chiller with Greenspeed® Intelligence, 50/60 Hz, HFC-134a, 175 to 550 Nominal Tons (615 to 1934 Nominal kW)
Est. Download Time:  @56K
Current
24AAA5 Single-Stage Split System Air Conditioner with Puron Refrigerant 1-1/2 To 5 Tons
Est. Download Time:  @56K
Current
24ABA3 Base Series Air Conditioner with Puron Product Data
Est. Download Time:  @56K
Current
24ABA4 Base Series Air Conditioner with Puron Refrigerant
Est. Download Time:  @56K
Current
24ABB3 Comfort 13 Air Conditioner with Puron Refrigerant
Est. Download Time:  @56K
Current
24ABB3 Comfort 13 Air Conditioner with Puron Refrigerant
Est. Download Time:  @56K
Current
24ABB3C Comfort 13 Air Conditioner with Puron Refrigerant for Coastal Applicatios
Est. Download Time:  @56K
Current
24ABB4 Base 14 Air Conditioner with Puron Refrigerant
Est. Download Time:  @56K
Current
24ABC6 Comfort 16 Air Conditioner with Puron Refrigerant
Est. Download Time:  @56K
Current
24ABR3 Base Series Air Conditioner Product Data
Est. Download Time:  @56K
Current
24ABS3 Base 13 Series Air Conditioner
Est. Download Time:  @56K
Current
4362 matching documents Result Page: 1 2 3 4 5 6 7 8 9 10  Next
Download Adobe Acrobat   Documents are provided in Adobe Acrobat™ format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Buildings & Industrial Systems , a unit of United Technologies Corp.
© Carrier Corporation 2014