Back to Dynamic Literature Results
58STA 

Gas-Fired Furnaces
Up to 80% AFUE
Comfort 80


Available Documents
Type Title Released
Accessory and Kit Data
  331930-751 33 1/3 Mid Efficiency Replacement Hot Surface Igniter Kit
03/09/2006
  Blower Housing Replacement Kit Part No 327265-751 thru 327265-753 and 327266-751 thru 327266-753
06/01/2002
  ECM Motor Tester Kit KFASD0301VSP Service /Operating Instructions
01/21/2008
  Heat Exchanger Cell Kit Part No 326600-751
06/01/2002
  Heat Exchanger Cell Panel Kit Part No. 3266704-751 thru 326704-753 and 326624-751 thru 326624-758
06/01/2002
  KGACA02014FC,KGACA02015FC Chimney Adapter Kits
09/01/2002
  KGAFR0401B14,0501B17,0601B21,0701B24-Bottom Filter Kit Installation Instructions
10/07/2003
  KGAFR0801SRE-Side Filter Kit Installation Instructions
10/07/2003
  KGALB0101KIT Label Kit for Fixed Speed, 2-Stage and Variable Speed, 33.3 Inch Multipoise, Non-Condensing Furnaces
03/24/2003
  KGANP3001ALL Gas Conversion Kit Natural-to-Propane for All Condensing Furnaces, 2-Stage 80% Variable Speed, 2-Stage Non-Condensing and Fixed Capacity 80% Furnaces
05/10/2004
  KGANP4601ALL Gas Conversion Kit Natural-To-Propane
02/08/2007
  KGAPN2301ALL Gas Conversion Kit Propane-to-Natural for Standing Pilot, HSI Fixed-Speed, HSI Two-Speed, and Variable Speed Furnaces
04/15/2003
  KGAPN3401ALL GAS CONVERSION KIT PROPANE TO NATURAL FOR HOT SURFACE IGNITION FIXED SPEED, TWO-SPEED, AND VARIABLE SPEED FURNACES
10/13/2006
  KGATW0601HSI Twinning Kit for HSI Single-and 2-Stage Upflow Condensing and Non-Condensing Gas Furnaces
11/01/2005
  KGAVE0101DNH Installation Instructions-Vent Extension Kit for 33.3" Non-Condensing Furnaces
06/01/2002
  Replacement Inducer Motor Assembly Kit
05/07/2007
  Torsion-Flex Motor Mount for PSC Motors and Rigid-Mount for ECM Motors Replacement Kit Part No 327752-401 and 327753-401 and 327754-401
01/26/2009
Bulletin, Product
  101-02-14: Introducing the All New Carrier Weathermaker 8000 Gas Furnaces
04/24/2002
  101-02-35: New 80 Q&A
09/23/2002
  101-03-06: Weathermaker 8000 Gas Furnace Platform
01/23/2003
  101-03-11: Bonus Sizes: - All New Weathermaker 8000 Gas Furnace Platform
03/14/2003
  101-03-18: Update#3-Enhancements on the All New Weathermaker 8000 Gas Furnace Platform
05/16/2003
  101-03-24: New Weathermaker 8000 Accessories; Flue Extension and External 1" Filter Racks
07/23/2003
  101-04-18: Outer Door Cut Outs Replaced
04/02/2004
  101-04-35: Silicon Nitride Igniters
04/02/2004
  101-05-15: 80% Air Leakage Kit
03/11/2005
Drawings, Certified
  Weathermaker 8000 Dimensional Info
04/24/2002
Image, Product
  58STA/STX HeatWave 80 Gas Furnace Glamour Shot
10/28/2002
Installation, Service, Maintenance
  58STA/STX SINGLE-STAGE DELUXE INDUCED-COMBUSTION 4-WAY MULTIPOISE GAS FURNACE
09/03/2009
  58STA/STX Single-Stage Induced-Combustion 4-Way Multipoise Furnace Series 120
05/09/2005
  Single-Stage Induced-Combustion 4-Way Multipoise Furnace Series C
04/01/2006
Marketing, Brochure
  58STA, 58STX - Gas Furnace Consumer Literature
04/01/2009
  Carrier Quality Heating Systems
04/15/2008
  Multi-Position Furnace Stand
Marketing, Marketing Tools
  58STA Glamour Shot
Marketing, Price Page
  58STA 4-Way Multipoise Gas Furnace Price Page
12/31/2008
Owner's Manual
  Induced-Combustion Gas Furnace, HeatWave 80
01/26/2009
Product Data
  58STA/STX 4-Way Multipoise Induced-Combustion Gas Furnace Input Capacities 45,000 thru 155,000 Btuh
03/19/2009
Warranty Card
  Limited Warranty for Non-Condensing Gas Furnace
05/01/2009

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.

Copyright © 2009   Legal Notice · Privacy Policy