Back to Dynamic Literature Results
58CTA Performanceâ„¢ 80

2-Stage Gas-Fired Furnaces
Up to 80% AFUE
58CVA


Available Documents
Type Title Released
Accessory and Kit Data
  331930-751 33 1/3 Mid Efficiency Replacement Hot Surface Igniter Kit
03/09/2006
  Blower Housing Replacement Kit Part No 327265-751 thru 327265-753 and 327266-751 thru 327266-753
06/01/2002
  Blower Housing Replacement Kit for Non-Condensing Gas Furnaces
05/05/2010
  Door Gasket Kit for Non-Condensing Gas Furnaces
05/05/2010
  Downflow Vent Guard Kit for Downflow Installed Non-Condensing Gas Furnaces
05/17/2010
  ECM Motor Tester Kit KFASD0301VSP Service / Operating Instructions
01/21/2008
  Gas Conversion Kit Natural-to-Propane for Two-Stage Condensing and Non-Condensing Gas Furnaces
08/18/2011
  Gas Conversion Kit Propane-to-Natural for Two-Stage Condensing and Non-Condensing Gas Furnaces
10/07/2011
  Heat Exchanger Cell Kit Part No 326600-751
06/01/2002
  Heat Exchanger Cell Panel Kit
08/13/2010
  Heat Exchanger Cell Panel Kit Part No. 3266704-751 thru 326704-753 and 326624-751 thru 326624-758
06/01/2002
  High Altitude Pressure Switch Kit for 2-Stage and Variable Speed Multipoise, Non-Condensing Gas Furnaces
05/05/2010
  KGACA02014FC,KGACA02015FC Chimney Adapter Kits
05/05/2010
  KGALB0101KIT Label Kit for Fixed Speed, 2-Stage and Variable Speed, 33.3 Inch Multipoise, Non-Condensing Furnaces
05/25/2010
  KGANP3001ALL Gas Conversion Kit Natural-to-Propane for All Condensing Furnaces, 2-Stage 80% Variable Speed, 2-Stage Non-Condensing and Fixed Capacity 80% Furnaces
05/10/2004
  KGANP4601ALL Gas Conversion Kit Natural-To-Propane
02/08/2007
  KGAPN2301ALL Gas Conversion Kit Propane-to-Natural for Standing Pilot, HSI Fixed-Speed, HSI Two-Speed, and Variable Speed Furnaces
04/15/2003
  KGAPN3901ALL GAS CONVERSION KIT PROPANE TO NATURAL FOR HOT SURFACE IGNITION FIXED SPEED, TWO-SPEED, AND VARIABLE SPEED FURNACES
10/13/2006
  KGATW0601HSI Twinning Kit for HSI Single and 2-Stage Condensing and Non-Condensing Gas Furnaces
11/11/2010
  KGAVE0101DNH Installation Instructions-Vent Extension Kit for 33.3" Non-Condensing Furnaces
06/01/2002
  KGBFR0401B14,KGBFR0501B17,KGBFR0601B21,KGBFR0701B24 Bottom Filter Kit Non-Condensing Gas Furnace
01/06/2012
  Replacement Inducer Housing Kit
05/05/2010
  Replacement Inducer Housing Kit Part No. 326627-751 thru 326627-755
06/01/2002
  Replacement Inducer Motor Assembly Kit
05/07/2007
  Side Filter Kit
05/05/2010
  Torsion-Flex Motor Mount for PSC Motors and Rigid-Mount for ECM Motors Replacement Kit Part No 327752-401 and 327753-401 and 327754-401
01/26/2009
  Vent Elbow Replacement Kit for Non-Condensing Gas Furnaces
05/17/2010
Bulletin, Product
  101-02-14: Introducing the All New Carrier Weathermaker 8000 Gas Furnaces
04/24/2002
  101-02-35: New 80 Q&A
09/23/2002
  101-03-06: Weathermaker 8000 Gas Furnace Platform
01/23/2003
  101-03-11: Bonus Sizes: - All New Weathermaker 8000 Gas Furnace Platform
03/14/2003
  101-03-18: Update#3-Enhancements on the All New Weathermaker 8000 Gas Furnace Platform
05/16/2003
  101-03-24: New Weathermaker 8000 Accessories; Flue Extension and External 1" Filter Racks
07/23/2003
  101-04-18: Outer Door Cut Outs Replaced
04/02/2004
  101-04-35: Silicon Nitride Igniters
04/02/2004
  101-05-15: 80% Air Leakage Kit
03/11/2005
  101-08-67: Carrier 10 Year Limited Warranty
04/30/2009
  101-10-21: Non-condensing gas furnace aesthetic changes
03/19/2010
  101-10-54 80s Furnace Watts per CFM - Title 24
11/04/2010
Drawings, Certified
  Weathermaker 8000 Dimensional Info
04/24/2002
Image, Product
  58CTA/CTX HeatWave 80 Gas Furnace Glamour Shot
10/28/2002
Installation, Service, Maintenance
  58CTA/CTX 2-STAGE DELUXE, INDUCED-COMBUSTION 4-WAY MULTIPOISE GAS FURNACE
05/17/2010
Installation, Start-Up, Operation, Service, Maintenance
  2-Stage Deluxe Induced-Combustion 4-Way Multipoise Furnace Series C
04/01/2006
Marketing, Brochure
  2010 Heating Solutions Brochure
12/01/2009
  Carrier Quality Heating Systems
04/15/2008
  Multi-Position Furnace Stand
  Performance 80 Gas Furnace - Consumer Brochure
01/01/2012
Marketing, Price Page
  58CTA Performance 80 4-Way Multipoise Gas Furnace Price Page
12/31/2010
Owner's Manual
  Induced Combustion Gas Furnace
05/05/2010
Product Data
  58CTA/CTX Performance 80 Two-Stage 4-Way Multipoise Induced-Combustion Gas Furnace Input Capacities 45,000 thru 155,000 Btuh
06/08/2010
Warranty Card
  Limited Warranty for Non-Condensing Gas Furnace
01/01/2012

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.

Copyright © 2011   Legal Notice · Privacy Policy