Carrier Commercial- A United Technologies Company
Back to Dynamic Literature Results

30HX EvergreenĀ®

High-Efficiency
Indoor Liquid Screw Chillers

70 to 265 Nominal Tons

30HXA - Condenserless
30HXC - Water-cooled
30hxc_chiller.jpg


Available Documents
Type Title Released
Accessory and Kit Data
  30GXN,R 080-450; 30HXA,C 076-271 Energy Management Module (EMM) Accessory 50/60 Hz
07/01/2000
  30GXN,R 080-528 30HX 076-271 Control Transformer Accessory
10/01/2001
  30GXN,R 080-528, 30HX076-271 Series 5 Accessory Insulation Package
11/01/2002
  30HXA,HXC Accessory Sound Reduction Enclosure. Sizes: 076-271
06/01/2000
  ComfortLink Series Units and 30GX080-350; 30HX076-271, 48/50EJ,EK,EW,EY024-068 Remote Enhanced Display Accessory 50/60 Hz
06/01/2001
Accessory and Kit Data, Export and Domestic
  Ground-Fault Interrupter Convenience Outlet Accessory for 30XA080-500, 30HXA,HXC076-271 with 115 vac, 60 Hz Control Circuit Applications
08/01/2011
Controls, Start-Up, Operation, Service, Troubleshooting, Export and Domestic
  30GXN,R 080-528, 30HXA,HXC 076-271 Air-Cooled and Water-Cooled Chillers with ComfortLink Controls 50/60 Hz Series 6, Controls Start-Up, Operation, Service, and Troubleshooting Guide
01/01/2004
  30HXA,HXC 076-271 Water-Cooled and Condenserless Chillers with ComfortLink Controls 50/60 Hz Series 7, Controls Start-Up, Operation, Service, and Troubleshooting Guide
05/01/2011
Guide Specifications, Export and Domestic
  30HXA,HXC Guide Specifications, 75 to 265 tons (264 to 931 kW)
05/01/2010
Installation, Export and Domestic
  30HXA,HXC076-271 Evergreen® Water-Cooled and Condenserless Liquid Chillers Series 6 with ComfortLink™ Controls, 50/60 Hz
10/01/2008
Marketing, Brochure
  Evergreen Water-Cooled Chillers
05/01/2005
  Heat Reclaim Chillers
10/15/2010
  Special Seismic Compliance
05/27/2011
Marketing, Case Study
  Uniroyal Chemical - Strategic Partnership Approach Solves Building Problems and Cuts Operating Costs
09/01/2000
Marketing, Presentation
  Carrier Heat Recovery Video
02/02/2011
Marketing, Press Release
  Carrier Chillers Chosen for First Chinese Government Green Building
05/02/2002
  Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers
01/27/2012
Product Data
  i-Vu Open UPC Open Factory Installed Product Data Sheet
07/21/2010
Product Data, Export and Domestic
  30HXA,HXC076-271 Evergreen® Condenserless and Water-Cooled Liquid Chillers with ComfortLink™ Controls, 50/60 Hz, 75 to 265 tons (264 to 931 kW)
05/01/2010
Submittal
  30HXA076-271 Condenserless Liquid Chiller
02/01/2003
  30HXC076-271 Water-Cooled Liquid Chiller
02/01/2003

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy