High-Efficiency
Variable Speed Screw Chiller
300 to 550 Nominal Tons (1055 to 1934 kW)
|
|
 |
| Type |
Title |
Released |
| |
23XRV Guide Specifications, 275 to 550 Tons (967 to 1934 kW) Nominal
|
02/01/2012 |
| |
23XRV Evergreen Water-Cooled Screw Chiller
|
02/05/2007 |
| |
23XRV Evergreen® High-Efficiency Variable Speed Screw Chiller with Foxfire™ Compression Technology and PIC III Controls, 50/60 Hz, HFC-134a
|
02/01/2011 |
| |
EverVu™ Touch Screen Display for Evergreen® 19XR,XRV, 23XRV Chillers with PIC II or PIC III Controls
|
06/01/2011 |
| |
Evergreen 23XRV Variable Speed Screw Chillers
|
03/03/2006 |
| |
Special Seismic Compliance
|
05/27/2011 |
| |
Cashman Center Finds Comfort and Savings with EvergreenĀ® 23XRV Chillers
|
02/09/2012 |
| |
Crowne Plaza
|
10/01/2007 |
| |
Gaston County Medical Building
|
12/22/2006 |
| |
Iron Mountain
|
09/01/2008 |
| |
LCO Building
|
01/31/2006 |
| |
Nemours Children's Clinic
|
05/01/2007 |
| |
the NEWS, May 1, 2006. Chiller Technology Fits Varying Needs of Customers
|
05/01/2006 |
| |
HVAClips, Volume 02, Issue 04: LCO Building
|
01/31/2006 |
| |
HVAClips, Volume 02, Issue 09: Gaston County Medical Building
|
02/10/2007 |
| |
23XRV Evergreen Water-Cooled Screw Chiller IPLV Breakthrough Video
|
02/07/2012 |
| |
23XRV Evergreen Water-Cooled Screw Chiller Video
|
02/02/2011 |
| |
Carrier Evergreen 23XRV Water-Cooled Chiller Provides Full-Load and Off-Peak Energy Savings
|
01/30/2007 |
| |
Carrier Introduces New Evergreen Variable Speed Water-Cooled Screw Chiller
|
10/21/2005 |
| |
Carrier Moves the Frontier on Efficiency
|
01/25/2008 |
| |
Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers
|
01/27/2012 |
| |
Press Release - Seismic Compliant WeatherMaker (PDF)
|
05/16/2011 |
| |
Variable Frequency Drive, Operation and Application of Variable Frequency Drive (VFD) Technology
|
10/21/2005 |
| |
Variable Speed Screw Compressor, Raising the Bar for Variable Speed Performance
|
10/21/2005 |
| |
i-Vu Open UPC Open Factory Installed Product Data Sheet
|
07/21/2010 |
| |
23XRV Evergreen® High-Efficiency Variable Speed Screw Chiller with Foxfire™ Compression Technology, 50/60 Hz, HFC-134a, 275 to 550 Tons (967 to 1934 kW)
|
02/01/2012 |
| |
23XRV Evergreen High-Efficiency Variable Speed Screw Chiller with Foxfire™ Compression Technology and PIC III Controls, 50/60 Hz, HFC-134a
|
03/01/2011 |
| |
19XRV,23XRV Hermetic Centrifugal Liquid Chillers with PIC III Controls, Rockwell PowerFlex 755 VFD Option
|
01/01/2012 |
 |
|
Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left. |
|