Outdoor, Air-Cooled Liquid Chiller
with R-134a Refrigerant
80 to 500 Nominal Tons
|
|
- Accessory and Kit Data
- Accessory and Kit Data, Export and Domestic
- Controls, Start-Up, Operation, Service, Troubleshooting, Export and Domestic
- Guide Specifications, Export and Domestic
- Image, Product
- Installation, Export and Domestic
- Marketing, Brochure
- Marketing, Case Study
|
|
| Type |
Title |
Released |
| |
Low Ambient Temperature Head Pressure Control Accessory for 30RB060-390 and 30XA080-500, 60 Hz
|
01/01/2006 |
| |
ComfortLink™ Service Port Connection Accessory for 30RB060-390, 30XA080-120, 60 Hz
|
01/01/2007 |
| |
Condenser Coil Trim Panel Accessory for 30RB060-390, 30XA080-500
|
07/01/2005 |
| |
Dual Chiller Thermistor Accessory for 30RB060-390, 30XA080-500, 30XW325-400
|
03/01/2009 |
| |
Energy Management Module Accessory for 30RB060-390, 30XA080-500
|
03/01/2010 |
| |
External Pump Control Accessory for 30XA080-500
|
09/01/2006 |
| |
Ground-Fault Interrupter Convenience Outlet Accessory for 30XA080-500, 30HXA,HXC076-271 with 115 vac, 60 Hz Control Circuit Applications
|
01/01/2007 |
| |
Hail Guard Doors Accessory for 30RB060-390, 30XA080-500
|
04/01/2006 |
| |
Minimum Load Control Accessory for 30XA080-350
|
12/01/2006 |
| |
Remote Cooler Accessory for 30XA080-350, 60 Hz
|
01/01/2007 |
| |
Security Grille Package Accessory for 30RB060-390, 30XA080-500
|
04/01/2006 |
| |
30XA080-500 Controls, Start-Up, Operation, Service and Troubleshooting for Air-Cooled Liquid Chillers, 60 Hz
|
12/01/2005 |
| |
30XA Guide Specifications, 80 to 500 Nominal Tons (265 to 1615 Nominal kW)
|
07/01/2009 |
| |
30XA Aquaforce Air-Cooled Chiller with R-134a Refrigerant
|
02/10/2005 |
| |
AquaForce Air-Cooled Chiller Microchannel Coil (Angled View)
|
02/01/2006 |
| |
AquaForce Air-Cooled Chiller Microchannel Coil (Edge On View)
|
02/01/2006 |
| |
Aquaforce Air-Cooled Chiller Microchannel Coil (Graphic)
|
02/01/2006 |
| |
30XA080-500 AquaForce™ Air-Cooled Liquid Chillers
|
11/01/2009 |
| |
Aqua Series Air-Cooled Chillers
|
03/08/2010 |
| |
Harris County Sheriff's Building
|
06/01/2006 |
| |
HVAClips, Volume 02, Issue 06: Harris County Sheriff's Building
|
05/30/2006 |
| |
Novation heat exchanger technology video
|
02/15/2008 |
| |
Novation heat exchanger technology video (low resolution)
|
02/15/2008 |
| |
Carrier Achieves World Class Efficiencies on AquaForce Air-Cooled Chillers using Microchannel Coil Technology
|
02/01/2006 |
| |
Carrier Introduces New AquaForce Air-Cooled Chiller with R-134Aa Refrigerant
|
02/07/2005 |
| |
30XA080-500 AquaForce® Air-Cooled Liquid Chillers, 80 to 500 Nominal Tons (265 to 1615 Nominal kW)
|
07/01/2009 |
| |
Selection Guide: Environmental Corrosion Protection, Heat Exchangers with Round Tube/Plate Fin (RTPF) Coils
|
07/01/2009 |
| |
Selection Guide: Environmental Corrosion Protection, Novation Heat Exchanger with Microchannel Coil Technology
|
07/13/2009 |
| |
Warranty - Standard Product Warranty for Commercial Equipment
|
05/01/2009 |
| |
30XA080-500 AquaForce® Air-Cooled Liquid Chillers with ComfortLink™ Controls, 60 Hz
|
02/01/2007 |
 |
|
Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left. |
|