| Type |
Title |
Released |
| |
ComfortLink™ Service Port Connection Accessory for 30RB060-390, 30XA080-120, 60 Hz
|
01/01/2007 |
| |
Condenser Coil Trim Panel Accessory for 30RB060-390, 30XA080-500
|
11/01/2011 |
| |
Dual Chiller Thermistor Accessory for 30RB060-390, 30XA080-500, 30XW325-400
|
03/01/2009 |
| |
Energy Management Module Accessory for 30RB060-390, 30XA080-500
|
11/01/2011 |
| |
Ground-Fault Interrupter Convenience Outlet Accessory for 30RB060-390, 60 Hz
|
06/01/2005 |
| |
Hail Guard Doors Accessory for 30RB060-390, 30XA080-500
|
08/01/2012 |
| |
Low Ambient Temperature Head Pressure Control Accessory for 30RB060-390 and 30XA080-500
|
12/01/2011 |
| |
Minimum Load Control Accessory for 30RB060-390
|
03/01/2010 |
| |
Navigator™ Display Module Accessory for Air-Cooled Chillers, Water-Cooled Chillers, and Rooftop Units with ComfortLink™ Controls
|
10/01/2006 |
| |
Remote Cooler Mounting Accessory for 30RB060-390
|
04/01/2006 |
| |
Security Grille Package Accessory for 30RB060-390, 30XA080-500
|
08/01/2012 |
| |
30RB060-390 Start-Up, Operation, Service and Controls Troubleshooting for AquaSnap® Air-Cooled Liquid Chillers
|
02/01/2011 |
| |
30RB Guide Specifications, 60 to 390 tons (210 to 1370 kW)
|
04/01/2013 |
| |
30RB060-390 AquaSnap® Air-Cooled Chillers
|
01/01/2013 |
| |
Aqua Series Air-Cooled Chillers
|
08/31/2012 |
| |
Heat Reclaim Chillers
|
03/15/2013 |
| |
Special Seismic Compliance
|
04/18/2013 |
| |
Rice University
|
02/06/2006 |
| |
the NEWS, May 1, 2006. Chiller Technology Fits Varying Needs of Customers
|
05/01/2006 |
| |
HVAClips, Volume 01, Issue 10: AquaSnap Air-Cooled Chillers with Puron Refrigerant
|
12/10/2004 |
| |
HVAClips, Volume 02, Issue 05: Rice University
|
03/30/2006 |
| |
Carrier Heat Recovery Video
|
02/02/2011 |
| |
Novation heat exchanger technology video
|
02/15/2008 |
| |
Novation heat exchanger technology video (low resolution)
|
02/15/2008 |
| |
Carrier Introduces New AquaSnap Air-Cooled Chiller with Puron Refrigerant
|
10/15/2004 |
| |
Press Release - Carrier Launches Mobile App for Commercial Chillers
|
01/28/2013 |
| |
Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers
|
01/27/2012 |
| |
Press Release - Seismic Compliant WeatherMaker (PDF)
|
05/16/2011 |
| |
GSA Schedule 84 Catalog
|
03/18/2013 |
| |
Heat Recovery from Air-Cooled Chillers: Application for Heat Reclaim Chillers
|
05/29/2009 |
| |
Scroll Compressors: High-Efficiency Compression for Commercial and Industrial Applications
|
10/13/2004 |
| |
i-Vu Open UPC Open Factory Installed Product Data Sheet
|
07/21/2010 |
| |
30RB060-390 AquaSnap® Air-Cooled Chillers, 60 to 390 Nominal Tons (210 to 1370 kW)
|
04/01/2013 |
| |
30RB Air-Cooled Chiller DXF CAD Templates
|
05/03/2007 |
| |
30RB CAD Template: size 060, front view
|
03/23/2007 |
| |
30RB CAD Template: size 060, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 060, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 070, front view
|
03/23/2007 |
| |
30RB CAD Template: size 070, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 070, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 080, front view
|
03/23/2007 |
| |
30RB CAD Template: size 080, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 080, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 090, front view
|
03/23/2007 |
| |
30RB CAD Template: size 090, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 090, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 100, front view
|
03/23/2007 |
| |
30RB CAD Template: size 100, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 100, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 110, front view
|
03/23/2007 |
| |
30RB CAD Template: size 110, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 110, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 120, front view
|
03/23/2007 |
| |
30RB CAD Template: size 120, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 120, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 130, back view
|
03/23/2007 |
| |
30RB CAD Template: size 130, front view
|
03/23/2007 |
| |
30RB CAD Template: size 130, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 130, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 150, back view
|
03/23/2007 |
| |
30RB CAD Template: size 150, front view
|
03/23/2007 |
| |
30RB CAD Template: size 150, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 150, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 160, back view
|
03/23/2007 |
| |
30RB CAD Template: size 160, front view
|
03/23/2007 |
| |
30RB CAD Template: size 160, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 160, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 170, back view
|
03/23/2007 |
| |
30RB CAD Template: size 170, front view
|
03/23/2007 |
| |
30RB CAD Template: size 170, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 170, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 190, back view
|
03/23/2007 |
| |
30RB CAD Template: size 190, front view
|
03/23/2007 |
| |
30RB CAD Template: size 190, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 190, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 210, back view
|
03/23/2007 |
| |
30RB CAD Template: size 210, front view
|
03/23/2007 |
| |
30RB CAD Template: size 210, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 210, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 225, back view
|
03/23/2007 |
| |
30RB CAD Template: size 225, front view
|
03/23/2007 |
| |
30RB CAD Template: size 225, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 225, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 250, back view
|
03/23/2007 |
| |
30RB CAD Template: size 250, front view
|
03/23/2007 |
| |
30RB CAD Template: size 250, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 250, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 275, back view
|
03/23/2007 |
| |
30RB CAD Template: size 275, front view
|
03/23/2007 |
| |
30RB CAD Template: size 275, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 275, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 300, back view
|
03/23/2007 |
| |
30RB CAD Template: size 300, front view
|
03/23/2007 |
| |
30RB CAD Template: size 300, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 300, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 315, back view
|
03/23/2007 |
| |
30RB CAD Template: size 315, front view
|
03/23/2007 |
| |
30RB CAD Template: size 315, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 315, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 330, back view
|
03/23/2007 |
| |
30RB CAD Template: size 330, front view
|
03/23/2007 |
| |
30RB CAD Template: size 330, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 330, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 345, back view
|
03/23/2007 |
| |
30RB CAD Template: size 345, front view
|
03/23/2007 |
| |
30RB CAD Template: size 345, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 345, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 360, back view
|
03/23/2007 |
| |
30RB CAD Template: size 360, front view
|
03/23/2007 |
| |
30RB CAD Template: size 360, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 360, right end view
|
03/23/2007 |
| |
30RB CAD Template: size 390, back view
|
03/23/2007 |
| |
30RB CAD Template: size 390, front view
|
03/23/2007 |
| |
30RB CAD Template: size 390, plan view
|
03/23/2007 |
| |
30RB CAD Template: size 390, right end view
|
03/23/2007 |
| |
30RB REVIT file. Size 080 with Hydronics. 208/230 V Units.
|
02/07/2011 |
| |
30RB REVIT file. Size 080 with Hydronics. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Size 080 without Hydronics. 208/230 V Units.
|
02/07/2011 |
| |
30RB REVIT file. Size 080 without Hydronics. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Size 110 with Hydronics. 208/230 V Units.
|
02/07/2011 |
| |
30RB REVIT file. Size 110 with Hydronics. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Size 110 without Hydronics. 208/230 V Units.
|
02/07/2011 |
| |
30RB REVIT file. Size 110 without Hydronics. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Size 120 with Heat Reclaim. 208/230 V Units.
|
02/07/2011 |
| |
30RB REVIT file. Size 120 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Size 120 with Hydronics. 208/230 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Size 120 with Hydronics. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Size 120 without Hydronics. 208/230 V Units.
|
02/07/2011 |
| |
30RB REVIT file. Size 120 without Hydronics. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Size 130 with Heat Reclaim. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Size 150 with Heat Reclaim. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Size 190 with Heat Reclaim. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Size 190 with Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Size 190 without Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Size 250 without Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Size 275 without Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Size 300 without Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 060, 070 with Heat Reclaim. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 060, 070 with Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 060, 070 without Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 080 with Heat Reclaim. 208/230 V Units.
|
02/07/2011 |
| |
30RB REVIT file. Sizes 080 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 090, 100 with Heat Reclaim. 208/230 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 090, 100 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 090, 100 with Hydronics. 208/230 V Units.
|
02/07/2011 |
| |
30RB REVIT file. Sizes 090, 100 with Hydronics. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 090, 100 without Hydronics. 208/230 V Units.
|
02/07/2011 |
| |
30RB REVIT file. Sizes 090, 100 without Hydronics. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 110 with Heat Reclaim. 208/230 V Units.
|
02/07/2011 |
| |
30RB REVIT file. Sizes 110 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 130, 150 with Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 130, 150 without Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 160, 170 with Heat Reclaim. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 160, 170 with Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 160, 170 without Hydronics. All voltages.
|
10/04/2010 |
| |
30RB REVIT file. Sizes 210, 225 without Hydronics. All voltages.
|
10/04/2010 |
| |
Packaged Chiller Builder (NAO) v3.39w Customer Release Sheet
|
05/03/2013 |
| |
30RB060-390 Air-Cooled Liquid Chillers With ComfortLink Controls, 60 Hz
|
05/01/2005 |
| |
Warranty - Standard Product Warranty for Commercial Equipment
|
05/01/2009 |
| |
30RB060-390 Air-Cooled Liquid Chillers with ComfortLink™ Controls Starting with Serial Number 3507Q, 60 Hz
|
12/01/2008 |
| |
30RB060-390 Air-Cooled Liquid Chillers with ComfortLink™ Controls, 60 Hz
|
02/01/2007 |
| |
30RB060-390 AquaSnap® Air-Cooled Liquid Chillers with ComfortLink™ Controls Starting with Serial Number 0108Q
|
01/01/2009 |