Carrier Commercial- A United Technologies Company
Back to Dynamic Literature Results

19XR EVERGREENĀ®

High-Efficiency
Hermetic Centrifugal Chiller

19XR
200 to 1,500 Nominal Tons (703 to 5275 kW)

19XRV with Variable frequency Drive
200 to 1,450 Nominal Tons (703 to 5100 kW)
hvac chillers,19xr,centrifugal chillers


Available Documents
Type Title Released
Accessory and Kit Data
  OIL-SENSE -2 Oil Quality Monitoring for Centrifugal Chillers
05/01/1995
Accessory and Kit Data, Export and Domestic
  Mobility Package Accessory for 19XR, 30HW, 30MPA,MPW
07/01/2010
Drawings, Submittal
  Benshaw Starter, Enclosure Layout, Free Standing 157-775 RLA Wye-Delta-Starter
06/12/2009
  Benshaw Starter, Enclosure Layout, Free Standing, 1195-1390 RLA
06/12/2009
  Benshaw Starter, Enclosure Layout, Free Standing, 399-739 RLA
06/12/2009
  Benshaw Starter, Enclosure Layout, Free Standing, 740-1194 RLA
06/12/2009
  Benshaw Starter, Enclosure Layout, Free Standing, 776-1551 RLA, Wye-Delta
09/16/2011
  Benshaw Starter, Enclosure Layout, Free Standing, 95-398 RLA
06/12/2009
  Benshaw Starter, Free Standing and Unit Mounted Inside Delta Solid State Starter Master Schematic PICII Controls 205-1390A
06/12/2009
  Benshaw Starter, Free Standing and Unit Mounted Inside Delta Solid State Starter Master Schematic PICII Controls 205-1390A
06/12/2009
  Benshaw Starter, Free Standing and Unit Mounted Inside Delta Solid State Starter Master Schematic PICII Controls 205-1390A
06/12/2009
  PS I108LZ19: Toshiba H9 FSS VFD RLS Range 60-167 Drawing
09/16/2011
  PS I108LZ20: Toshiba H9 FSS VFD RLS Range 168-442 Drawing
09/16/2011
  PS I308LZ02: Toshiba H9 FSS VFD RLS Range 60-222 Three Line Diagram
09/16/2011
  PS I308LZ03: Toshiba H9 FSS VFD RLS Range 223-442 Three Line Diagram
09/16/2011
  PS I808M108: Toshiba HX7+C FSS VFD RLS Range 224-577 Three-Line Diagram
09/16/2011
  PS I808M131: Toshiba HX7+C FSS VFD RLS Range 224-577 Drawing
09/16/2011
  PS I808M208: Toshiba HX7+C FSS VFD RLS Range 578-1114 Three-Line Diagram
09/16/2011
  PS I808M231: Toshiba HX7+C FSS VFD RLS Range 578-1114 Drawing
09/16/2011
  PS I808M308: Toshiba HX7+C FSS VFD RLS Range 1115-1670 Three-Line Diagram
09/16/2011
  PS I808M331: Toshiba HX7+C FSS VFD RLS Range 1115-1670 Drawing
09/16/2011
  PS I808N708: Toshiba GX7 FSS VFD RLS Range 382-713 Three-Line Diagram
09/16/2011
  PS I808N731: Toshiba GX7 FSS VFD RLS Range 382-713 Drawing
09/16/2011
Guide Specifications, Controls
  4.2.1 19XR/XRV Hermetic Centrifugal Chiller Guide Specifications
06/03/2010
Guide Specifications, Export and Domestic
  19XR Positive Pressure Pumpout Storage System Guide Specifications
08/01/2004
  19XR,XRV Guide Specifications, 200 to 1500 tons (703 to 5275 kW)
07/01/2011
Installation
  19XR 50/60 Hz Hermetic Centrifugal Liquid Chillers with PIC I Controls and HFC-134a
10/01/1997
  19XRT Hermetic Centrifugal Liquid Chillers w/ HFC-134a, 50/60 Hz
08/01/1998
  19XRT Hermetic Centrifugal Liquid Chillers, 50/60 Hz, with PIC II Controls and HFC-134a
06/01/1998
Installation, Export and Domestic
  19XR,XRV Evergreen® 50/60 Hz Hermetic Centrifugal Liquid Chillers with PIC II Controls and HFC-134a
12/01/2011
  19XRV Evergreen® Hermetic Centrifugal Liquid Chillers with PIC III Controls, 50/60 Hz, HFC-134a
12/01/2011
Installation, Operation, Maintenance, Export and Domestic
  19XR Positive Pressure Storage System, 50/60 Hz
05/01/2004
Installation, Start-Up
  EverVu™ Touch Screen Display for Evergreen® 19XR,XRV, 23XRV Chillers with PIC II or PIC III Controls
06/01/2011
Marketing, Brochure
  Evergreen Water-Cooled Chillers
05/01/2005
  Special Seismic Compliance
05/27/2011
  Variable Speed Drives
05/27/2010
Marketing, Case Study
  1515 Market Street - System Retrofit Achieves 30% Energy Savings with 25% Fewer tons of Cooling
06/01/2000
  AFLAC - 20-Year Service Relationship Leads to High-Efficiency 134a System Installation
06/02/2000
  EMC Corporation - Carrier Part-Load Efficiency Nets EMC $200,000 Rebate Plus Energy Savings
09/01/2000
  Fairfield University
04/04/2006
  Fremont Hotel and Casino - Carrier Automation Wins Big for Las Vegas Hotel/Casino Saving Over $130,000 Per Year
08/01/2000
  Great Library of Alexandria - Carrier Keeps Millions Of Books and Manuscripts Cool and Collected
05/17/2000
  Halifax Regional Medical Center: Hospital Keeps Its Cool During Replacement of Chilled Water Plant
05/05/2005
  Monroeville Mall
04/04/2006
  Pioneer Plaza
09/22/2006
  Sprint World Headquarters
01/01/2001
  Toronto Airport Capacity Takes Off with New Carrier Systems
10/01/2000
  Waikiki Beach Marriott
11/01/2002
Marketing, Newsletter
  HVAClips, Volume 01, Issue 02: Graduate Level Design Courses, Waikiki Beach Marriott
06/25/2003
  HVAClips, Volume 02, Issue 03: Halifax Regional Medical Center
09/23/2005
  HVAClips, Volume 02, Issue 08: Pioneer Plaza
10/31/2006
  HVAClips, Volume 03, Issue 04: Microsteam Power System Powers Building, Chiller With Green Electricity
12/04/2007
Marketing, Press Release
  Carrier Recognizes Two Chicago Buildings As HVAC Environmental Leaders
06/24/2002
  Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers
01/27/2012
Marketing, White Paper
  Monitoring QAC Lab Performance Data
03/01/2003
Product Data
  i-Vu Open UPC Open Factory Installed Product Data Sheet
07/21/2010
Product Data, Export and Domestic
  19XR Positive Pressure Storage System
08/01/2004
  19XR,XRV Evergreen® High-Efficiency Hermetic Centrifugal Liquid Chiller, 50/60 Hz, HFC-134a, 200 to 1500 Nominal Tons (703 to 5275 kW)
07/01/2011
Start-Up, Operation, Maintenance
  19XRT Hermetic Centrifugal Liquid Chillers 50/60 Hz with PIC II Controls and HFC-134a
01/01/1999
  LiquiFlo AC General Purpose (Volts/Hz) and Vector Duty Drive Software Start-Up and Reference Manual Version 6.4
06/01/2002
Start-Up, Operation, Maintenance, Export and Domestic
  19XR,XRV Hermetic Centrifugal Liquid Chillers with PIC II Controls and HFC-134a, 50/60 Hz
07/01/2011
  19XRV Evergreen® Hermetic Centrifugal Liquid Chillers with PIC III Controls, 50/60 Hz, HFC-134a
12/01/2011
Start-Up, Service, Export and Domestic
  19XRV Hermetic Centrifugal Liquid Chillers with PIC III Controls, Eaton LCX9000 VFD Option
03/01/2011
  19XRV,23XRV Hermetic Centrifugal Liquid Chillers with PIC III Controls, Rockwell PowerFlex 755 VFD Option
01/01/2012
User's Manual
  Carrier VFD Quick Reference
05/01/2005
  Control and Configuration Software Version 6.1
01/01/1999
  Super Remote Meter Interface (RMI) Board For Use with GV3000/SE and VTAC 7 Drives
09/01/2000

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2012 Legal Notice Privacy Policy