Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Residential Home / 58MVB

58MVB Infinity™ 96

Variable Speed Gas-Fired Furnaces
Up to 96.6% AFUE
58MVB

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data
  Condensing Heat Exchanger Kit
10/02/2012
  Condensing Heat Exchanger Kit Part No. 330540-751, -752, -753, and -754
09/08/2005
  Coupling Box Kit
09/14/2010
  Coupling Box Kit Part No. 320721-765, 330539-751, -752, -753, -754, -755, -756, and -757
09/07/2005
  ECM INDUCER MOTOR ASSEMBLY KIT
08/05/2014
  ECM INDUCER MOTOR ASSEMBLY KIT
12/02/2014
  ECM MOTOR SIMULATOR
04/12/2012
  ECM Motor Tester Kit KFASD0301VSP Service / Operating Instructions
11/28/2012
  ECM Motor Tester Kit KFASD0301VSP Service / Operating Instructions
01/21/2008
  KGAFR0201ALL Side Filter Rack
09/27/2005
  KGAHT0101CFP Condensate Freeze Protection Kit
09/14/2005
  KGAHT0101CFP Condensate Freeze Protection Kit
09/14/2011
  KGANP4601ALL Gas Conversion Kit Natural-To-Propane
02/08/2007
  KGAPN3901ALL GAS CONVERSION KIT PROPANE TO NATURAL FOR HOT SURFACE IGNITION FIXED SPEED, TWO-SPEED, AND VARIABLE SPEED FURNACES
10/13/2006
  KGASB0201ALL Downflow Furnace Subbase Kit
09/14/2005
  KGASD0301APM APM For Windows
09/14/2010
  KGAVT0101BRA KGAVT0201BRA Vent Terminal Kit
09/14/2005
  KGAVT0101BRA KGAVT0201BRA Vent Terminal Kit (Spanish)
09/14/2005
  KGAVT0501CVT KGAVT0601CVT Concentric Vent Termination Kits
09/14/2005
  KGAVT0701CVT KGAVT0801CVT CONCENTRIC VENT TERMINATION KITS
10/13/2008
  KGAVT0701CVT KGAVT0801CVT CONCENTRIC VENT TERMINATION KITS
10/13/2008
  PRIMARY CELL OUTLET PANEL KIT
09/14/2010
  Part No. 311166-755 Pressure Tube Kit
08/19/2005
  Part No. 320723-751 Primary Cell Kit
08/19/2005
  Part No. 320723-751 Primary Cell Kit
08/19/2005
  Part No. 320727-755 ECM Inducer Motor Assembly Kit
08/19/2005
  Part No. 330541-751,-752,-753,-754,-755, and -756 Primary Cell Outlet Panel Kit
08/19/2005
  Primary Cell Inlet Panel Kit
09/14/2010
  Primary Cell Inlet Panel Kit Part No. 320720-751, -753, -754, -755, -756, -757, -758, and -760
09/08/2005
  Rubber Parts Replacement Kit
05/07/2007
  Special Venting Requirements for Installations in Canada
08/01/2007
Installation
  58MVB 4-WAY MULTIPOISE VARIABLE-CAPACITY CONDENSING GAS FURNACE
11/01/2006
  58MVB 4-Way Multipoise Variable-Capacity Condensing Gas Furnace For Sizes 040-120, Series 100
08/05/2005
Owner's Manual
  58MEB, 58MCB, 58MTB, 58MVB, 58MXB Multipoise, Condensing Direct Vent Non-Direct Vent Gas Furnace Owners Manual (French)
08/11/2009
  Condensing Gas Furnace Owner's Manual
09/01/2009
Parts
  Multipoise Condensing Gas Furnace Parts Replacement Information Guide
08/05/2005
Product Data
  Infinity 96 Model 58MVB Deluxe 4-Way Multipoise Variable-Speed Two-Stage Condensing Gas Furnace
09/03/2009
Service; Maintenance
  58MVB DELUXE 4-WAY MULTIPOISE VARIABLE-CAPACITY CONDENSING GAS FURNACE
11/01/2006
  58MVB Deluxe 4-Way Multipoise Variable-Capacity Condensing Gas Furnace
02/08/2007
Service; Troubleshooting
  58MVP Series 170 and 180, 58MVB, 58UVB Variable Speed, Two-Stage Electronic Condensing Four-Way Multipoise Gas Furnace Troubleshooting Guide
06/10/2003
Warranty Card
  Limited Warranty for Condensing Gas Furnace with Clamshell Secondary Heat Exchanger
07/12/2010

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Buildings & Industrial Systems , a unit of United Technologies Corp.
© Carrier Corporation 2014