| Type |
Title |
Released |
| |
331930-751 33 1/3 Mid Efficiency Replacement Hot Surface Igniter Kit
|
03/09/2006 |
| |
Blower Housing Replacement Kit Part No 327265-751 thru 327265-753 and 327266-751 thru 327266-753
|
06/01/2002 |
| |
Blower Housing Replacement Kit for Non-Condensing Gas Furnaces
|
05/05/2010 |
| |
Door Gasket Kit for Non-Condensing Gas Furnaces
|
05/05/2010 |
| |
Downflow Vent Guard Kit for Downflow Installed Non-Condensing Gas Furnaces
|
05/17/2010 |
| |
ECM Motor Tester Kit KFASD0301VSP Service / Operating Instructions
|
01/21/2008 |
| |
Gas Conversion Kit Natural-to-Propane for Two-Stage Condensing and Non-Condensing Gas Furnaces
|
08/18/2011 |
| |
Gas Conversion Kit Propane-to-Natural for Two-Stage Condensing and Non-Condensing Gas Furnaces
|
10/07/2011 |
| |
Heat Exchanger Cell Kit Part No 326600-751
|
06/01/2002 |
| |
Heat Exchanger Cell Panel Kit
|
08/13/2010 |
| |
Heat Exchanger Cell Panel Kit Part No. 3266704-751 thru 326704-753 and 326624-751 thru 326624-758
|
06/01/2002 |
| |
High Altitude Pressure Switch Kit for 2-Stage and Variable Speed Multipoise, Non-Condensing Gas Furnaces
|
05/05/2010 |
| |
KGACA02014FC,KGACA02015FC Chimney Adapter Kits
|
05/05/2010 |
| |
KGALB0101KIT Label Kit for Fixed Speed, 2-Stage and Variable Speed, 33.3 Inch Multipoise, Non-Condensing Furnaces
|
05/25/2010 |
| |
KGANP3001ALL Gas Conversion Kit Natural-to-Propane for All Condensing Furnaces, 2-Stage 80% Variable Speed, 2-Stage Non-Condensing and Fixed Capacity 80% Furnaces
|
05/10/2004 |
| |
KGANP4601ALL Gas Conversion Kit Natural-To-Propane
|
02/08/2007 |
| |
KGAPN2301ALL Gas Conversion Kit Propane-to-Natural for Standing Pilot, HSI Fixed-Speed, HSI Two-Speed, and Variable Speed Furnaces
|
04/15/2003 |
| |
KGAPN3901ALL GAS CONVERSION KIT PROPANE TO NATURAL FOR HOT SURFACE IGNITION FIXED SPEED, TWO-SPEED, AND VARIABLE SPEED FURNACES
|
10/13/2006 |
| |
KGATW0601HSI Twinning Kit for HSI Single and 2-Stage Condensing and Non-Condensing Gas Furnaces
|
11/11/2010 |
| |
KGAVE0101DNH Installation Instructions-Vent Extension Kit for 33.3" Non-Condensing Furnaces
|
06/01/2002 |
| |
KGBFR0401B14,KGBFR0501B17,KGBFR0601B21,KGBFR0701B24 Bottom Filter Kit Non-Condensing Gas Furnace
|
01/06/2012 |
| |
Replacement Inducer Housing Kit
|
05/05/2010 |
| |
Replacement Inducer Housing Kit Part No. 326627-751 thru 326627-755
|
06/01/2002 |
| |
Replacement Inducer Motor Assembly Kit
|
05/07/2007 |
| |
Side Filter Kit
|
05/05/2010 |
| |
Torsion-Flex Motor Mount for PSC Motors and Rigid-Mount for ECM Motors Replacement Kit Part No 327752-401 and 327753-401 and 327754-401
|
01/26/2009 |
| |
Vent Elbow Replacement Kit for Non-Condensing Gas Furnaces
|
05/17/2010 |
| |
101-02-14: Introducing the All New Carrier Weathermaker 8000 Gas Furnaces
|
04/24/2002 |
| |
101-02-35: New 80 Q&A
|
09/23/2002 |
| |
101-03-06: Weathermaker 8000 Gas Furnace Platform
|
01/23/2003 |
| |
101-03-11: Bonus Sizes: - All New Weathermaker 8000 Gas Furnace Platform
|
03/14/2003 |
| |
101-03-18: Update#3-Enhancements on the All New Weathermaker 8000 Gas Furnace Platform
|
05/16/2003 |
| |
101-03-24: New Weathermaker 8000 Accessories; Flue Extension and External 1" Filter Racks
|
07/23/2003 |
| |
101-04-18: Outer Door Cut Outs Replaced
|
04/02/2004 |
| |
101-04-35: Silicon Nitride Igniters
|
04/02/2004 |
| |
101-05-15: 80% Air Leakage Kit
|
03/11/2005 |
| |
101-08-67: Carrier 10 Year Limited Warranty
|
04/30/2009 |
| |
101-10-21: Non-condensing gas furnace aesthetic changes
|
03/19/2010 |
| |
101-10-54 80s Furnace Watts per CFM - Title 24
|
11/04/2010 |
| |
Weathermaker 8000 Dimensional Info
|
04/24/2002 |
| |
58CTA/CTX HeatWave 80 Gas Furnace Glamour Shot
|
10/28/2002 |
| |
58CTA/CTX 2-STAGE DELUXE, INDUCED-COMBUSTION 4-WAY MULTIPOISE GAS FURNACE
|
05/17/2010 |
| |
2-Stage Deluxe Induced-Combustion 4-Way Multipoise Furnace Series C
|
04/01/2006 |
| |
2010 Heating Solutions Brochure
|
12/01/2009 |
| |
Carrier Quality Heating Systems
|
04/15/2008 |
| |
Multi-Position Furnace Stand
|
|
| |
Performance 80 Gas Furnace - Consumer Brochure
|
01/01/2012 |
| |
58CTA Performance 80 4-Way Multipoise Gas Furnace Price Page
|
12/31/2010 |
| |
Induced Combustion Gas Furnace
|
05/05/2010 |
| |
58CTA/CTX Performance 80 Two-Stage 4-Way Multipoise Induced-Combustion Gas Furnace Input Capacities 45,000 thru 155,000 Btuh
|
06/08/2010 |
| |
Limited Warranty for Non-Condensing Gas Furnace
|
01/01/2012 |