Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 50TJ

50TJ WEATHERMAKER®

Single Package Rooftop
Standard Efficiency
Electric Cooling Units
15 to 25 Tons
48TJ Rooftop Unit

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data
  48/50DJ,DK024-074, 48/50HJ015,024, 48/50TJ016, 50DW,DY024-074 Accessory Motormaster I Head Pressure Controller
11/01/1995
  48/50HJ,TF,TJ,TM004-014, 50HJQ,TFQ,TJQ004-012 Accessory Motormaster IV Head Pressure Controller
07/01/2002
  48/50HJ004-024, 50TFQ004-012, 48/50TF,TM004-014, 50HJQ004-016, 48/50TJ,TM016-028 Apollo Control
  48/50TJ016 (50 Hz), 024,028,030; 48/50TM016-024 Outdoor-Air Hood Accessory for Large Rooftop Units
07/01/2001
  48DJ,DK,LJ,NK,NP024-074, 48/50TJ016-028, 50DJ,DK,DW,DY,LJ,LW,NB,NK,NP,NY024-074, 64RT028 Accessory Enthalpy Sensor
07/01/1993
  50HJ,TJ,TFF008-014,50TFQ,TJQ008-012, 7.5 to 12.5 tons Accessory Electric Heater and Single Point Box 50 Hz, CE Units
01/01/2001
  50TJ016 Accessory High-Ambient Kit 50 Hz
07/01/1994
  62AQ Energy$Recycler For Use with Small Rooftop Units 3 to 12 1 /2 tons
05/01/2000
  Accessory Solid-State Enthalpy Control and Differential Enthalpy Control
09/15/1997
  Accessory Ultra-Violet Germicidal Lamps, Single Package Rooftop Units, 50/60 Hz
04/01/1999
  Large Packaged Rooftop Units 12 1 /2 to 25 tons Accessory Condenser Coil Hail Guard
08/01/1999
  Large Packaged Rooftop Units 12 1 /2 to 25 tons Accessory Electric Heater Packages
01/15/1999
  Large Packaged Rooftop Units 12.5 to 25 tons Accessory Two-Position Damper
01/01/1999
  Large Packaged Rooftop Units, 12.5 to 25 tons, 50/60 Hz, Accessory Barometric Relief Damper
01/15/1999
  Large Packaged Rooftop Units, 12.5 to 25 tons, Accessory Hydronic Coil
02/01/1999
  Large Rooftop Units 12 1 /2 to 25 tons Accessory EconoMi$er Package
02/01/2001
  Large Rooftop Units 12 to 25 tons Low-Ambient Kit 50/60 Hz
09/15/2002
  Large Rooftop Units 20 and 25 tons Accessory 25 F Low Ambient Kit
09/15/1999
  Large Rooftop Units Accessory Low Ambient Operation Motormaster III Control 50/60 Hz
08/01/2000
  Large Rooftop Units, 12 to 25 tons, Accessory Motormaster I Head Pressure Control Kit
09/01/2002
  Low Ambient Operation Motormaster V Control Accessory for Large Rooftop Units, 20 to 25 tons
12/01/2003
  Motormaster II Head Pressure Controller Accessory for Small Rooftop Units, 3 to 12.5 tons, 60 Hz
01/01/2003
  Small Rooftop Units Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 3 to 12.5 tons (50/60 Hz) Accessory Controls Upgrade Package
04/01/1995
  Small Rooftop Units Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 3 to 12.5 tons (50/60 Hz) Accessory Outdoor Air Opening Panel
08/01/1994
  Small Rooftop Units Gas/Heating Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons (50 60Hz) Accessory Manual Outdoor Air Damper
05/11/2010
Accessory and Kit Data, Export and Domestic
  CRADCURB004A00, CRADCURB005A00 Roofcurb Adapter Accessory Single Package Rooftop Units Select 10 to 25 Tons Sizes 012-028
07/31/2013
  CRTEMPSN002A00 Rooftop Units 3 to 25 Tons Accessory Temperature Sensor for Single or Differential Dry Bulb Control for EconoMi$er IV
11/12/2010
  CRTEMPSN005A00 Rooftop Units 3 to 27.5 Tons Accessory Temperature Sensor for Single or Differential Dry Bulb Control for EconoMi$er X
09/30/2012
  CRTIMEGD001A00 Small Rooftop Units, Condensing Units, Small Packaged Products Accessory Solid-State Time Guard II Device 1-1/2 to 12-1/2 Tons
01/12/2009
  Enthalpy Sensor and Differential Enthalpy Sensor Accessories for EconoMi$erIV for Small Rooftop Units, Mid-Range Rooftops, 3 to 25 Tons
01/01/2006
  HH57AC078 CRENTDIF004A00 Rooftop Units, 2 to 25 Tons Accessory Enthalpy Sensor and Differential Enthalpy Sensor for EconoMi$er IV
03/15/2011
  Indoor Air Quality CO2 Sensor and Duct-Mounted Aspirator Box for use with EconoMi$erIV
01/23/2009
  Power Exhaust Accessory for Large Rooftop Units, 50/60 Hz
09/01/2003
  Temperature Sensor Accessory for Single or Differential Dry Bulb Control for EconoMi$er IV for Small Rooftop Units, Mid-Range Rooftop Units, 3 to 25 Tons
01/01/2006
Guide Specifications
  50TJ Guide Specifications, 15 to 25 Tons, Nominal (Cooling), 26 to 80 kW, Nominal (Electric Heating), 123,000 to 405,000 Btuh, Nominal (Glycol Heating Coil)
09/01/2004
Guide Specifications, Export
  50TJ Guide Specifications, 50 Hz, 52.8 to 87.9 kW (15 to 25 tons) (Cooling), 20 to 60 kW (Electric Heat), 123,000 to 405,000 Btuh (Glycol Heating)
12/01/2000
Installation
  50TJ024 Single-Package Cooling Units (380 V, 60 Hz, Export)
04/01/1997
Installation, Start-Up, Configuration, Export and Domestic
  33CSPREMLK PremierLink™ Retrofit Rooftop Controller Version 3.x
05/01/2011
Installation, Start-Up, Service
  50TJ016-028 Single-Package Rooftop Units Electric Cooling with Electric Heat Option
03/01/2006
Installation, Start-Up, Service, Export
  50TJ016-028 Single-Package Rooftop Units 50 Hz
04/01/2006
Product Data
  50TFF004-014, 50TJ016-028 WEATHERMAKER., 50HJ004-028 WEATHERMASTER. Single-Package Rooftop Electric Heating/Electric Cooling Units, 3 to 25 Nominal Tons
09/01/2004
Product Data, Export
  50TJ016-028 Single-Package Rooftop Units Electric Cooling with Electric Heat Option 50 Hz, 52.8 to 87.9 kW (15 to 25 tons)
12/01/2000
Software, CAD Templates
  48/50TJ CAD Template: sizes 016-020, front view, 14" curb
03/09/2007
  48/50TJ CAD Template: sizes 016-020, front view, 24" curb
03/09/2007
  48/50TJ CAD Template: sizes 016-020, front view, no curb
03/09/2007
  48/50TJ CAD Template: sizes 016-020, left side view, 14" curb
03/09/2007
  48/50TJ CAD Template: sizes 016-020, left side view, 24" curb
03/09/2007
  48/50TJ CAD Template: sizes 016-020, left side view, no curb
03/09/2007
  48/50TJ CAD Template: sizes 016-020, plan view
03/09/2007
  48/50TJ CAD Template: sizes 024-028, front view, 14" curb
03/09/2007
  48/50TJ CAD Template: sizes 024-028, front view, 24" curb
03/09/2007
  48/50TJ CAD Template: sizes 024-028, front view, no curb
03/09/2007
  48/50TJ CAD Template: sizes 024-028, left side view, 14" curb
03/09/2007
  48/50TJ CAD Template: sizes 024-028, left side view, 24" curb
03/09/2007
  48/50TJ CAD Template: sizes 024-028, left side view, no curb
03/09/2007
  48/50TJ CAD Template: sizes 024-028, plan view
03/09/2007
  48/50TJ Rooftop DXF CAD Templates
03/09/2007
Software, Electronic Catalog
  Packaged RTUBuilder (Carrier) v1.29t
03/30/2012
  Packaged RTUBuilder (Carrier) v1.29t Patch Install
03/30/2012
Submittal
  50TJ024 Single-Package Cooling Units, Electric Heat Optional
07/01/1992
Submittal, Export
  48TJ016-028, 50TJ016-030 Single-Package Cooling Units with Gas Heat or Optional Electric Heat, 50 Hz
12/01/2005
Submittal, Export and Domestic
  48TJD/TJF/TFM/TJN016-028 and 50TJ016-028 Single-Package Cooling Units with Factory-Installed Gas Heat or Optional Electric Heat
11/01/2005
Wiring Diagrams
  48/50TJ 016-028 Single-Package Rooftop Heating/Electric Cooling And Electric Cooling Units 50/60 Hz
03/01/2000

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013