Carrier Commercial- A United Technologies Company
Home | Carrier.com | About Carrier | Contact Us | Site Map
You are here: Commercial Home / 40U

40U AIRSTREAM™

Unit Ventilator
Vertical 500 to 1,500 CFM
Horizontal 750 to 2,000 CFM

40UV - Vertical
40UH - Horizontal
40UH Unit Ventilator

Back to Product Description

Available Documents
Type Title Released
Drawings, Certified
  40UH-202-1: 40UH Horizontal Unit Ventilator (Sizes: 075-150)
04/16/2004
  40UH-202-2: 40UH-Horizontal Unit Ventilator Discharge and Inlet Air Arrangements
03/27/2001
  40UH-202-3: 40UH-Horizontal Unit Ventilator Discharge Typical Application with Outdoor Air
01/27/2001
  40UH-202-4: 40UH Horizontal Unit Ventilator with Plenum Discharge Arrangement (Sizes: 075-200)
04/16/2004
  40UH-202-5: 40UH Horizontal Unit Ventilator Down Discharge Arrangement (Sizes: 075-200)
04/16/2004
  40UH-202-6: 40UH Unit Ventilator Coil Connections Heating Only or Cooling Only
04/16/2004
  40UH-202-7: 40UH Unit Ventilator Coil Connections Heating and Cooling
04/16/2004
  40UH-202-8: 40UH Unit Ventilator Coil Connections Heating and Cooling with Reheat
04/16/2004
  40UH-203-1: 40UV/UH Ventilator Vertical Blade Louver No Flange (Sizes: 050-200)
04/16/2004
  40UH-203-2: 40UV/UH Unit Ventilator Horizontal Blade Louver No Flange (Sizes: 050-200)
04/16/2004
  40UH-203-3: 40UV/UH Unit Ventilator Horizontal Blade Louver with Flange (Sizes: 050-200)
04/16/2004
  40UH-203-4: 40UV/UH Unit Ventilator Horizontal Blade Louver with Flange (Sizes: 050-200)
04/16/2004
  40UH-203-5: 40UV/UH Unit Ventilator Decorative Grille Accessory (Sizes: 050-200)
04/16/2004
  40UH-212-1: 40UH Horizontal Unit Ventilator (Sizes: 075-150)
04/16/2004
  40UH-212-4: 40UH Horizontal Unit Ventilator with Plenum Discharge Arrangement (Sizes: 075-200)
04/16/2004
  40UH-212-5: 40UH Horizontal Unit Ventilator with Down Discharge Arrangement (Sizes: 075-200)
04/16/2004
  40UH-212-6: 40UH Unit Ventilator Coil Connections Heating Only or Cooling Only
04/16/2004
  40UH-212-7: 40UH Unit Ventilator Coil Connections Heating and Cooling
04/16/2004
  40UH-212-8: 40UH Unit Ventilator Coil Connections Heating and Cooling with Reheat
04/16/2004
  40UHE-300-1: 40UH Horizontal Unit Ventilator, Models 40UHE 2 - 5, Barstock Grille/Duct Collar, Rev A
02/02/2005
  40UHE-301-1: 40UH Horizontal Unit Ventilator, Models 40UHE 2-5, Front Discharge Plenum, Double Deflection Grille/Duct Collar, Rev C
02/02/2005
  40UHE-302-1: 40UH Horizontal Unit Ventilator, Models 40UHE 2 - 6, Down Discharge Plenum, Double Deflection Grille, Rev A
02/02/2005
  40UHE-303-1: 40UH Horizontal Unit Ventilator, Model 40UHE6, Front Discharge Plenum, Double Deflection Grille/Duct Collar, Rev A
02/02/2005
  40UHE-304-1: 40UH Horizontal Unit Ventilator, Model 40UHE6, 44" Down Discharge Plenum, Double Deflection Grille, Rev A
02/02/2005
  40UV-202-1: 40UV Vertical Unit Ventilator (Sizes: 050-150) 16 5/8" Deep Unit
04/16/2004
  40UV-202-2: 40UV Vertical Unit Ventilator (Sizes: 050-150) 21 7/8" Deep Unit
04/16/2004
  40UV-202-6: 40UV Unit Ventilator Inlet Air Arrangements
04/16/2004
  40UV-202-8: 40UV/UH Unit Ventilator Control Valve / Recommended Piping (By Others)
04/16/2004
  40UV-202-9: 40UV/UH Unit Ventilator Control Valve / Piping Packages (By Carrier)
04/16/2004
  40UV-212-1: 40UV Vertical Unit Ventilator (Sizes: 050-150) 16 5/8" Deep Unit
04/16/2004
  40UV-212-2: Vertical Unit Ventilator (Sizes: 050-150) 21 7/8" Deep Unit
04/16/2004
  40UV-212-3: 40UV Unit Ventilator Coil Connections Heating Only and Cooling Only
04/16/2004
  40UV-212-4: 40UV Unit Ventilator Coil Connections Heating and Cooling
04/16/2004
  40UV-212-5: 40UV Unit Ventilator Coil Connections heating and Cooling with Reheat
04/16/2004
  40UV-212-6: 40UV Unit Ventilator Powered Exhauster 16-5/8" Deep Unit
04/16/2004
  40UV-212-7: 40UV Unit Ventilator Powered Exhauster 21-7/8" Deep Unit
04/16/2004
  40UV/UH-203-5: 40UV/UH Unit Ventilator Barometric Pressure Relief Damper
04/16/2004
  40UVE-300-1: 40UV Vertical Unit Ventilator, Model 40UVE 1 - 5, Barstock Grille/Duct Collar, 16 5/8" Deep Unit, Rev A
02/02/2005
  40UVE-301-1: 40UV Vertical Unit Ventilator, Model 40UVE 1 - 5, Barstock Grille/Duct Collar, 21 7/8" Deep Unit, Rev A
02/02/2005
Guide Specifications
  40UV,UH Guide Specifications
06/15/2001
  40UV,UH Guide Specifications, 500 to 1500 Rated Cfm (Vertical), 750 to 2000 Rated Cfm (Horizontal)
02/01/2006
Guide Specifications, Controls
  4.2.06 40 Series Unit Ventilators, Sequence of Operation Guide Specifications
05/13/2003
Installation, Start-Up, Service
  40UV,UH Unit Ventilators With Product Integrated Controls (PIC)
07/01/2005
  40UV,UH050-200 Unit Ventilators
05/01/2005
Marketing, Brochure
  Airstream Unit Ventilators
05/01/2005
Marketing, White Paper
  Unit Ventilators: a Primer
05/11/2004
Product Data
  40UV,UH050-200 AirStream™ Unit Ventilators, 500 to 2000 Nominal Cfm
02/01/2006
Warranty Card
  Warranty - Standard Product Warranty for Commercial Equipment
05/01/2009

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2009 Legal Notice Privacy Policy