Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 50TM

50TM WEATHERMAKER®

Single Packaged Rooftop
High Efficiency
Electric Cooling Units
15 to 25 Nominal Tons


48TJ Rooftop Unit

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data
  48/50HJ,TF,TJ,TM004-014, 50HJQ,TFQ,TJQ004-012 Accessory Motormaster IV Head Pressure Controller
07/01/2002
  48/50HJ004-024, 50TFQ004-012, 48/50TF,TM004-014, 50HJQ004-016, 48/50TJ,TM016-028 Apollo Control
  48/50TJ016 (50 Hz), 024,028,030; 48/50TM016-024 Outdoor-Air Hood Accessory for Large Rooftop Units
07/01/2001
  62AQ Energy$Recycler For Use with Small Rooftop Units 3 to 12 1 /2 tons
05/01/2000
  Accessory Indoor Fan/Filter Status Sensor
  CRMANDPR001A03 CRMANDPR002A03 Small Rooftop Units Gas Heating Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons (50/60Hz) Accessory Manual Outdoor Air Opening Panel
10/29/2007
  Large Packaged Rooftop Units 12 1 /2 to 25 tons Accessory Electric Heater Packages
01/15/1999
  Large Rooftop Units 12 to 25 tons Low-Ambient Kit 50/60 Hz
09/15/2002
  Large Rooftop Units, 12 to 25 tons, Accessory Motormaster I Head Pressure Control Kit
09/01/2002
  Low Ambient Operation Motormaster V Control Accessory for Large Rooftop Units, 20 to 25 tons
12/01/2003
  Motormaster II Head Pressure Controller Accessory for Small Rooftop Units, 3 to 12.5 tons, 60 Hz
01/01/2003
  Small Rooftop Units Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 3 to 12.5 tons (50/60 Hz) Accessory 50% Open Manual Outdoor Air Damper
11/01/1995
Accessory and Kit Data, Export and Domestic
  CRADCURB004A00, CRADCURB005A00 Roofcurb Adapter Accessory Single Package Rooftop Units 15 to 25 Tons
07/30/2009
  CRBTMPWR001A01 and CRBTMPWR002A01 Small Rooftop Units Thru-the-Bottom Connection Gas HEating Electric Cooling, Electric Cooling, and Heat Pump Units 3 to 12-1/2 Tons 50/60Hz
05/15/2008
  CRECOMZR020A02,CRECOMZR021A03,CRECOMZR008C00 Small Rooftop Units Vertical EconoMi$er IV Accessory 2 to 12-1/2 Tons Large Rooftop Units Vertical and Horizontal EconoMi$er IV Accessory 13 to 25 Tons
03/19/2009
  CRECOMZR022A01, 023A01 Small Rooftop Units Accessory Vertical EconoMi$er2 Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons
08/01/2008
  CRECOMZR024A02 CRECOMZR025A02 Small Rooftop Units Horizontal EconoMi$er IV Accessory 2 to 12-1/2 Tons
03/13/2009
  CRECOMZR026A00, 027A00 Small Rooftop Units Accessory Horizontal EconoMi$er2 gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons
08/28/2008
  CRHNGPNL001A00,002A00 Small Rooftop Units Hinged Door Kit for Horizontal EconoMi$er2 and EconoMi$er IV Gas Heat Electric Cooling, Electric Cooling, and Heat Pump Units 3 to 12-1/2 Tons
09/30/2008
  CRLVHLGD001A00 to 022A00 Small Rooftop Units Accessory Louvered Hail Guard Gas Heating Electric Cooling, Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons
11/20/2008
  CRMANDPR001A03 CRMANDPR002A03 Small Rooftop Units Gas Heating Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons (50 60Hz) Accessory 25% Manual Outdoor Air Opening Panel
01/23/2009
  CRPECONV003A00, CRPECONV004A00 Small Rooftop Units Hinged Door Angle Kit for Vertical EconoMi$er2, EconoMi$er IV and Vertical Power Exhaust Gas Heat Elec Cool, Elec Cool, and Heat Pump Units
05/12/2008
  CRPWREXH028A01, CRPWREXH029A01 Small Rooftop Units Accessory Horizontal Power Exhaust Gas HEating Electric Cooling, Electric Cooling, and Heat Pump Units For Use With Horizontal EconoMi$er IV or EconoMi$er2 Only 2 to 12-1/2 Tons
01/23/2009
  CRPWREXH030A01, CRPWREXH021A01-CRPWREXH023A01 For Use with Vertical EconoMi$er IV or EconoMi$er2 Only Small Rooftop Units Accessory Vertical Power Exhaust Gas Heating/Elec Cooling, Elec Cooling, and Heat Pump 2 to 12-1/2 Ton
01/23/2009
  CRTEMPSN002A00 Rooftop Units 3 to 25 Tons Accessory Temperature Sensor for Single or Differential Dry Bulb Control for EconoMi$er IV
01/12/2009
  CRTIMEGD001A00 Small Rooftop Units, Condensing Units, Small Packaged Products Accessory Solid-State Time Guard II Device 1-1/2 to 12-1/2 Tons
01/12/2009
  CRTWOPOS010A00 CRTWOPOS011A00 Small Rooftop Units Two Position Outdoor Air Damper Gas/Electric Heat and Heat Punp Units 2 to 12-1/2 Tons (50/60 Hz)
05/15/2008
  Enthalpy Sensor and Differential Enthalpy Sensor Accessories for EconoMi$erIV for Small Rooftop Units, Mid-Range Rooftops, 3 to 25 Tons
01/01/2006
  HH57AC078 CRENTDIF004A00 Rooftop Units, 2 to 25 Tons Accessory Enthalpy Sensor and Differential Enthalpy Sensor for EconoMi$er IV
01/12/2009
  Hail Guard Package for Small Rooftop Units and Split System Units
11/01/2002
  Indoor Air Quality CO2 Sensor and Duct-Mounted Aspirator Box for use with EconoMi$erIV
01/23/2009
  Outdoor Coil Grille for Small Rooftop Units and Split System Heat Pumps and Condensing Units
11/01/2002
  Power Exhaust Accessory for Large Rooftop Units, 50/60 Hz
09/01/2003
  Small Rooftop Units Accessory Motormaster I Head Pressure Controller 2 to 12.5 Tons
04/01/2009
  Temperature Sensor Accessory for Single or Differential Dry Bulb Control for EconoMi$er IV for Small Rooftop Units, Mid-Range Rooftop Units, 3 to 25 Tons
01/01/2006
Application Data, Domestic and Export
  Factory Installed Smoke Detectors for Small and Medium Rooftop Units 2 to 25 Tons
02/06/2008
Controls, Start-Up, Operation, Troubleshooting
  48/50HJ004-014, 50HJQ004-012, 48/50HE003-006, 50HEQ003-006, 48/50TM004-014 RTU-MP (Multi-Protocol) 2.x Controller BACnet, Modbus, Johnson N2, and LonWorks
12/17/2007
Guide Specifications
  50TM Guide Specifications, 15 to 25 Tons, Nominal (Cooling), 14 to 80 kW, Nominal (Electric Heating), 123,000 to 405,000 Btuh, Nominal (Glycol Heating Coil)
09/01/2004
  50TM Guide Specifications, 3 to 12-1/2 Tons, Nominal (Cooling), 4.4 to 51.0 kW, Nominal (Accessory Electric Heating)
09/01/2004
Guide Specifications, Controls
  2.1.8I 50TM Series CV Rooftops with ComfortLink Guide Specifications
05/13/2003
  4.2.09 50TM Rooftops with ComfortLink, Sequence of Operation Guide Specifications
05/13/2003
Installation, Start-Up, Service
  50TM016-028 Single-Package Rooftop Units Electric Cooling with Electric Heat Option
04/01/2006
Installation, Start-Up, Service, Export and Domestic
  50TFF004-007, 50TM004-007 Single-Package Rooftop Cooling Units
09/01/2005
  50TFF008-014, 50TM008-014 Single-Package Rooftop Cooling Units
09/01/2005
Marketing, Brochure
  Weather Series Packaged Rooftop Units
05/01/2005
Marketing, Press Release
  Carrier Announces New 3 to 25 ton ASHRAE 90.1 Compliant TM Rooftop Line
05/13/2002
Product Data
  50TM004-028 WEATHERMAKER., 50HJ004-028 WEATHERMASTER. Single-Package Rooftop Electric Heating/Electric Cooling Units, 3 to 25 Nominal Tons
09/01/2004
  BACView Handheld Product Data Sheet
08/18/2009
  LonWorks Option Card Product Data Sheet
08/18/2009
  RTU-MP Controller Product Data Sheet
10/01/2007
Software, CAD Templates
  48/50TM CAD Template: size 008, front view, 14" curb
03/10/2007
  48/50TM CAD Template: size 008, front view, 24" curb
03/10/2007
  48/50TM CAD Template: size 008, front view, no curb
03/10/2007
  48/50TM CAD Template: size 008, left side view, 14" curb
03/10/2007
  48/50TM CAD Template: size 008, left side view, 24" curb
03/10/2007
  48/50TM CAD Template: size 008, left side view, no curb
03/10/2007
  48/50TM CAD Template: size 008, plan view
03/10/2007
  48/50TM CAD Template: sizes 004-007, front view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, front view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, front view, no curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, left side view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, left side view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, left side view, no curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, plan view
03/10/2007
  48/50TM CAD Template: sizes 004-007, right side view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, right side view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, right side view, no curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, front view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, front view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, front view, no curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, left side view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, left side view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, left side view, no curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, plan view
03/10/2007
  48/50TM CAD Template: sizes 016-024, front view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, front view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, front view, no curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, left side view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, left side view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, left side view, no curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, plan view
03/10/2007
  48/50TM Rooftop DXF CAD Templates
03/10/2007
Software, Electronic Catalog
  Packaged RTUBuilder v1.15 Patch Install
07/27/2008
  Packaged RTUBuilder v1.17
09/12/2008
  Packaged RTUBuilder v1.17 Patch Install
09/12/2008
  Packaged RTUBuilder v1.19i Patch Install
06/12/2009
  Packaged RTUBuilder v1.19k Patch Install
08/27/2009
  Packaged RTUBuilder v1.19n Patch Install
11/03/2009
  Packaged RTUBuilder v1.19p Patch Install
12/15/2009
  Packaged RTUBuilder v1.19q
01/30/2010
  Packaged RTUBuilder v1.19t
03/03/2010
  Packaged RTUBuilder v1.19t Patch Install
03/03/2010
  Packaged RTUBuilder v1.19u
03/11/2010
  Packaged RTUBuilder v1.19u Patch Install
03/11/2010
Submittal
  50TM016-028 Single-Package Cooling Units with Factory-Installed Optional Electric Heat
03/09/2007
Submittal, Export and Domestic
  50TM004-014 Single-Package Cooling Units with Field-Installed Electric Heat
11/01/2005

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2010 Legal Notice Privacy Policy