Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 48TM

48TM WEATHERMAKER®

Single-Package Rooftop
High-Eficiency
Gas Heating/Electric Cooling Units
15 to 25 Nominal Tons


48TM Rooftop Unit

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data
  48/50HJ,TF,TJ,TM004-014, 50HJQ,TFQ,TJQ004-012 Accessory Motormaster IV Head Pressure Controller
07/01/2002
  48/50HJ004-024, 50TFQ004-012, 48/50TF,TM004-014, 50HJQ004-016, 48/50TJ,TM016-028 Apollo Control
  48/50TJ016 (50 Hz), 024,028,030; 48/50TM016-024 Outdoor-Air Hood Accessory for Large Rooftop Units
07/01/2001
  62AQ Energy$Recycler For Use with Small Rooftop Units 3 to 12 1 /2 tons
05/01/2000
  Accessory Indoor Fan/Filter Status Sensor
  CRMANDPR001A03 CRMANDPR002A03 Small Rooftop Units Gas Heating Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons (50/60Hz) Accessory Manual Outdoor Air Opening Panel
10/29/2007
  CRPWREXH028A01,29A01, CRPWREXH082A00, 083A00, Small Rooftop Units Accessory Horizontal Power Exhaust Gas Heating, Electric Cooling, and Heat Pump Units For Use With Horizontal EconoMi$er IV, EconoMi$er2 or EconoMi$er X (W7220) 3 to 15 Ton 04-016 Size
10/31/2013
  Large Rooftop Units 12 to 25 tons Low-Ambient Kit 50/60 Hz
09/15/2002
  Large Rooftop Units 13 to 25 tons Accessory Liquid Propane Conversion Kit 50/60 Hz, Units Produced After October 19, 1998 (Serial Numbers 4398F and later)
12/01/2000
  Large Rooftop Units, 12 to 25 tons, Accessory Motormaster I Head Pressure Control Kit
09/01/2002
  Low Ambient Operation Motormaster V Control Accessory for Large Rooftop Units, 20 to 25 tons
12/01/2003
  Motormaster II Head Pressure Controller Accessory for Small Rooftop Units, 3 to 12.5 tons, 60 Hz
01/01/2003
  Small Rooftop Units Gas Heating/Electric Cooling, Electric Cooling and Heat Pump Units 3 to 12.5 tons (50/60 Hz) Accessory 50% Open Manual Outdoor Air Damper
11/01/1995
  Small Rooftop Units Gas/Heating Electric Cooling and Heat Pump Units 2 to 12-1/2 Tons (50 60Hz) Accessory Manual Outdoor Air Damper
05/11/2010
Accessory and Kit Data, Export and Domestic
  CRPWREXH021A01-CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00. For Use with Vertical EconoMi$er IV or EconoMi$er2 Only Small Rooftop Units Accessory Vertical Power Exhaust Gas Heating/Elec Cooling, Elec Cooling, and Heat Pump 3 to 12-1/2
03/01/2013
  CRPWREXH021A01-CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00. For Use with Vertical EconoMi$er IV or EconoMi$er2 Only Small Rooftop Units Accessory Vertical Power Exhaust Gas Heating/Elec Cooling, Elec Cooling, and Heat Pump 3 to 15 Ton
06/01/2013
  CRADCURB004A00, CRADCURB005A00 Roofcurb Adapter Accessory Single Package Rooftop Units Select 10 to 25 Tons Sizes 012-028
07/31/2013
  CRBTMPWR001A01 and CRBTMPWR002A01 Small Rooftop Units Thru-the-Bottom Connection Gas HEating Electric Cooling, Electric Cooling, and Heat Pump Units 3 to 12-1/2 Tons 50/60Hz
05/15/2008
  CRHNGPNL001A00,002A00 Small Rooftop Units Hinged Door Kit for Horizontal EconoMi$er2 and EconoMi$er IV Gas Heat Electric Cooling, Electric Cooling, and Heat Pump Units 3 to 12-1/2 Tons
09/30/2008
  CRPECONV003A00, CRPECONV004A00 Small Rooftop Units Hinged Door Angle Kit for Vertical EconoMi$er2, EconoMi$er IV and Vertical Power Exhaust Gas Heat Elec Cool, Elec Cool, and Heat Pump Units
05/12/2008
  CRPECONV003A00, CRPECONV004A00, CRPECONV007B00 Small Rooftop Units Hinged Door Angle Kit for Vertical EconoMi$er2, EconoMi$er IV and Vertical Power Exhaust Gas Heat Elec Cool, Elec Cool, and Heat Pump Units
06/01/2013
  CRTEMPSN002A00 Rooftop Units 3 to 25 Tons Accessory Temperature Sensor for Single or Differential Dry Bulb Control for EconoMi$er IV
11/12/2010
  CRTEMPSN005A00 Rooftop Units 3 to 27.5 Tons Accessory Temperature Sensor for Single or Differential Dry Bulb Control for EconoMi$er X
09/30/2012
  CRTIMEGD001A00 Small Rooftop Units, Condensing Units, Small Packaged Products Accessory Solid-State Time Guard II Device 1-1/2 to 12-1/2 Tons
01/12/2009
  Enthalpy Sensor and Differential Enthalpy Sensor Accessories for EconoMi$erIV for Small Rooftop Units, Mid-Range Rooftops, 3 to 25 Tons
01/01/2006
  HH57AC078 CRENTDIF004A00 Rooftop Units, 2 to 25 Tons Accessory Enthalpy Sensor and Differential Enthalpy Sensor for EconoMi$er IV
03/15/2011
  Hail Guard Package for Small Rooftop Units and Split System Units
11/01/2002
  Indoor Air Quality CO2 Sensor and Duct-Mounted Aspirator Box for use with EconoMi$erIV
01/23/2009
  Outdoor Coil Grille for Small Rooftop Units and Split System Heat Pumps and Condensing Units
11/01/2002
  Power Exhaust Accessory for Large Rooftop Units, 50/60 Hz
09/01/2003
  Small Rooftop Units Accessory Motormaster I Head Pressure Controller 2 to 12.5 Tons
04/01/2009
  Small Rooftop Units Two Position Outdoor Air Damper 2 to 15 Tons 50/60 Hz CRTWOPOS010A00, CRTWOPOS011A00, CRTWOPOS014A00
06/23/2010
  Split Systems, 6 to 20 Tons (21.5 to 70.3 kW) Rooftop Units, 3 to 27.5 Tons (10.5 to 96.7 kW) Packaged Heat Pumps Phase Monitor Accessory 50/60 Hz CRPHASE3001A02 CRPHASE3002A00 CRPHASE3002A01
06/01/2013
  Temperature Sensor Accessory for Single or Differential Dry Bulb Control for EconoMi$er IV for Small Rooftop Units, Mid-Range Rooftop Units, 3 to 25 Tons
01/01/2006
Application Data, Export and Domestic
  Factory Installed Smoke Detectors for Small and Medium Rooftop Units 2 to 25 Tons
02/06/2008
Controls, Start-Up, Operation, Troubleshooting
  48/50HJ004-014, 50HJQ004-012, 48/50HE003-006, 50HEQ003-006, 48/50TM004-014 RTU-MP (Multi-Protocol) 2.x Controller BACnet, Modbus, Johnson N2, and LonWorks
12/17/2007
Installation, Start-Up, Service
  48TM016-028 Single-Package Rooftop Units, Electric Cooling/Gas Heating
03/01/2006
Installation, Start-Up, Service, Export and Domestic
  48TF,TM008-014 Single-Package Rooftop Gas Heating/Electric Cooling Units
09/01/2005
  48TF004-007, 48TM004-007 Single-Package Rooftop Gas Heating/Electric Cooling Units
09/01/2005
Software, CAD Templates
  48/50TM CAD Template: size 008, front view, 14" curb
03/10/2007
  48/50TM CAD Template: size 008, front view, 24" curb
03/10/2007
  48/50TM CAD Template: size 008, front view, no curb
03/10/2007
  48/50TM CAD Template: size 008, left side view, 14" curb
03/10/2007
  48/50TM CAD Template: size 008, left side view, 24" curb
03/10/2007
  48/50TM CAD Template: size 008, left side view, no curb
03/10/2007
  48/50TM CAD Template: size 008, plan view
03/10/2007
  48/50TM CAD Template: sizes 004-007, front view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, front view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, front view, no curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, left side view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, left side view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, left side view, no curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, plan view
03/10/2007
  48/50TM CAD Template: sizes 004-007, right side view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, right side view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 004-007, right side view, no curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, front view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, front view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, front view, no curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, left side view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, left side view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, left side view, no curb
03/10/2007
  48/50TM CAD Template: sizes 009-014, plan view
03/10/2007
  48/50TM CAD Template: sizes 016-024, front view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, front view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, front view, no curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, left side view, 14" curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, left side view, 24" curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, left side view, no curb
03/10/2007
  48/50TM CAD Template: sizes 016-024, plan view
03/10/2007
  48/50TM Rooftop DXF CAD Templates
03/10/2007
Software, Electronic Catalog
  Packaged RTUBuilder (Carrier) v1.29t
03/30/2012
  Packaged RTUBuilder (Carrier) v1.29t Patch Install
03/30/2012
Submittal
  48TM016-028 Single-Package Cooling Units with Factory-Installed Gas Heat
03/05/2007
Submittal, Export and Domestic
  48TM004-014 Gas Heating/Electric Cooling Units
11/01/2005
User's Manual
  48TF004-014, 48TM004-014 Single-Package Rooftop Heating/Cooling Units
03/01/2002
  48TM016-028 Combination Heating/Cooling Units
05/01/2002
Warranty Card
  Warranty - Extended Protection Plan

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013