Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 40RMQ

40RMQ 

Packaged Air Handling Units
7½ to 25 Nominal Tons

40RM – DX Cooling Only Coil, 6 to 30 Tons
40RMQ - DX Heat Pump Coil, 7½-25 Tons
40RMS - Chilled Water Coil, 7½-30 Tons
img_40rm_air_handler.jpg

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data
  Accessory Ultra-Violet Germicidal Lamps 40RM007-034, 40RMQ008-016 and 40RMS008-024 Air Handler Units
04/01/1999
  Overhead Suspension Accessory for Packaged Air-Handling Units, 6 to 30 tons
03/01/1995
  Packaged Air-Handling Units 6 to 30 tons Condensate Drain Trap Accessory 50/60 Hz
10/01/1995
  Packaged Air-Handling Units Subbase Accessory, 6 to 30 tons
03/01/1995
  Plenum and Return-Air Grille Accessories for Packaged Air-Handling Units, 6 to 30 tons
03/01/1995
Accessory and Kit Data, Export and Domestic
  Packaged Air Handling Units Electric Heat Accessory 6 to 30 Tons (21 to 105 kW) 50/60 Hz CAELHEAT001A00-CAELHEAT039A00
10/09/2009
Installation, Start-Up, Service, Export and Domestic
  40RM007-034, 40RMQ008-028, 40RMS008-034 Packaged Air-Handling Units, 50/60 Hz
12/01/2004
Marketing, White Paper
  Split Systems: a Primer
09/01/2000
Software, Electronic Catalog
  Commercial Split Systems Builder (Bryant) v1.09e Patch Install
03/26/2013
  Commercial Split Systems Builder (Carrier) v1.29e
04/25/2013
  Commercial Split Systems Builder (Carrier) v1.29e Patch Install
04/25/2013
Software, Release Sheet
  Commercial Split Systems Builder v1.29b Customer Release Sheet
12/07/2012
  Commercial Split Systems Builder v1.29e Customer Release Sheet
05/03/2013
Submittal
  40RM007-034, 40RMQ008-028 Direct-Expansion Air-Handling Unit
06/01/2001
Warranty Card
  Warranty - Standard Product Warranty for Commercial Equipment
05/01/2009
Wiring Diagrams, Export and Domestic
  38AQ007, 38ARQ008,012/40RMQ Split System Heat Pump 50/60 Hz
03/01/2003

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013