Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 50A

50A WEATHERMAKER®

Packaged Rooftop
Electric Cooling Units
With Puron® Refrigerant (R-410A)
20 to 60 Tons

50A2 - CV, Vertical
50A3 - VAV, Vertical
50A4 - CV, Horizontal
50A5 - VAV, Horizontal
48/50A Rooftop

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data
  Return Smoke Detectors Accessory for 48/50A2,A3,A4,A5020-060, 48/50P2,P3,P4,P5030-100, 48/50N 75 to 105 Ton
01/01/2014
Accessory and Kit Data; Domestic; Export
  CO2 Sensor Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105, 48/50N
12/01/2013
  Compressor Sound Blanket Accessory for 48/50A2,A3,A4,A5020-060, 48/50P2,P3,P4,P5030-100, 48/50N2,N3,N4,N5,N6,N7,N8,N9
03/01/2013
  Condenser Coil Hail Guard Accessory for 48/50A2,A3,A4,A5020-060
11/01/2009
  Controls Expansion Module (CEM) Accessory for 48/50A020-060 and 48/50Z030-105 with ComfortLink Controls, 50/60 Hz
10/01/2003
  High-Capacity Power Exhaust and Conversion Package Accessories for 48/50AJ,AK,AW,AY,AZ,A2,A3,A4,A5020-060
07/01/2011
  Humidity Sensor Accessory for Enthalpy Control for 48/50A, 48/50P, 48/50N, 48/50Z
01/01/2014
  Low Ambient Operation Motormaster® V Control Accessory for 48/50A2,A3,A4,A5,AJ,AK,AW,AY020-060 50/60 Hz
03/01/2011
  Navigator™ Display Module Accessory for Air-Cooled Chillers, Water-Cooled Chillers, and Rooftop Units with ComfortLink™ Controls
10/01/2006
  Plugged Filter Indicator Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105
08/01/2009
  Power Exhaust, Barometric Relief, and Conversion Package Accessories for 48/50A2,A3,A4,A5,AJ,AK,AW,AY020-060
02/01/2008
Controls; Start-Up; Operation; Service; Troubleshooting; Domestic; Export
  48/50AJ,AK,AW,AY,A2,A3,A4,A5020-060 Start-Up, Operation, Service and Controls Troubleshooting for Weathermaker® Single Package Large Rooftop Units with ComfortLink Version 6.X Controls
06/01/2014
Guide Specifications
  48A2, 48A4, 50A2, 50A4 Guide Specifications, 20 to 60 Tons, Nominal (Cooling)
06/01/2014
  48A3, 48A5, 50A3, 50A5 Guide Specifications, 20 to 60 Tons, Nominal (Cooling)
06/01/2014
Installation; Domestic; Export
  50A2,A3,A4,A5020-060 Weathermaker® Single Package Electric Cooling Rooftop Units with Electric Heat Option, ComfortLink Controls and Puron® Refrigerant (R-410A)
06/01/2014
  50AJ,AK,AW,AY020-060 Weathermaker® Single Package Rooftop Units Electric Cooling with Electric Heat Option with Scroll Compressor and ComfortLink™ Controls
08/01/2009
Installation; Export
  50A2,A3,A4,A5020-060 Weathermaker® Single Package Electric Cooling Rooftop Units with Electric Heat Option, ComfortLink™ Controls and Puron® Refrigerant (R-410A), 60 Hz Export Units
08/01/2009
  50AJ,AK,AW,AY020-060 Weathermaker® Single Package Rooftop Units Electric Cooling with Electric Heat Option with Scroll Compressor and ComfortLink™ Controls 50/60 Hz Export Units
08/01/2009
Marketing, Brochure
  20-Ton-Plus Single-Packaged Rooftop Units
11/01/2011
Marketing, Case Study
  Shopko
08/28/2009
Marketing, Press Release
  Carrier Corp. Introduces New Series of WeatherMaker Rooftop Units with Puron
04/14/2008
Marketing, Programs
  GSA Schedule 84 Catalog
01/31/2014
Marketing, White Paper
  Air Handler and Large Rooftop Unit Shaft Grounding Ring Usage
04/01/2014
Product Data
  48/50A2,A3,A4,A5020-060 Weathermaker® Single-Package Gas Heating/Electric Cooling Rooftop Units and Electric Cooling Rooftop Units with Optional Electric Heat with ComfortLink Controls and Puron® Refrigerant (R-410A), 20 to 60 Nominal Tons
06/01/2014
Software, CAD Templates
  48/50A CAD Template: sizes 020-035, Plan view, Horizontal
09/06/2007
  48/50A CAD Template: sizes 020-035, Plan view, Vertical
09/06/2007
  48/50A CAD Template: sizes 020-035, Side view, Horizontal
09/06/2007
  48/50A CAD Template: sizes 020-035, Side view, Vertical
09/06/2007
  48/50A CAD Template: sizes 020-050, Left end view, Horizontal
09/06/2007
  48/50A CAD Template: sizes 020-050, Left end view, Vertical
09/06/2007
  48/50A CAD Template: sizes 036-050, Plan view, Horizontal
09/06/2007
  48/50A CAD Template: sizes 036-050, Plan view, Vertical
09/06/2007
  48/50A CAD Template: sizes 036-050, Right end view, Horizontal
09/06/2007
  48/50A CAD Template: sizes 036-050, Side view, Horizontal
09/06/2007
  48/50A CAD Template: sizes 036-060, Right end view
09/06/2007
  48/50A CAD Template: sizes 036-060, Side view, Vertical
09/06/2007
  48/50A CAD Template: sizes 051-060, Left end view
09/06/2007
  48/50A CAD Template: sizes 051-060, Plan view, Horizontal
09/06/2007
  48/50A CAD Template: sizes 051-060, Plan view, Vertical
09/06/2007
  48/50A CAD Template: sizes 051-060, Side view, Horizontal
09/06/2007
  48/50A CAD Template: sizes 051-060, Side view, Vertical
09/06/2007
  48/50A Rooftop DXF CAD Templates
09/06/2007
Software, Electronic Catalog
  Applied RTUBuilder v1.55
10/27/2005
  Applied RTUBuilder v3.09i Patch Install
02/08/2012
  Applied RTUBuilder v3.09l Patch Install
04/20/2012
  Applied RTUBuilder v3.09m Patch Install
04/30/2012
  Applied RTUBuilder v3.09o Patch Install
07/10/2012
Software, REVIT and 3D DRW Files
  50A020-060 WeatherMaker Family REVIT Files
07/28/2014
Warranty Card
  Warranty - 50A2, A3, A4,A5, 50P2,P3,P4,P5 and 50N2,N3,N4,N5,N6,N7,N8,N9 Commercial Rooftop
10/15/2013
  Warranty - Extended Protection Plan for Commercial Rooftop Equipment
05/01/2005
Wiring Diagrams
  48/50A2,A3,A4,A5020-060 Single Package Rooftop Gas Heating/Electric Cooling and Electric Cooling Units with ComfortLink™ Controls
04/01/2008
Wiring Diagrams; Domestic; Export
  48/50AJ,AK,AW,AY020-060 Single Package Rooftop Gas Heating/Electric Cooling and Electric Cooling Units with ComfortLink Controls 50/60 Hz
02/01/2003
  48/50AJ,AK,AW,AY020-060 Single Package Rooftop Gas Heating/Electric Cooling and Electric Cooling Units with ComfortLink™ Controls Starting with Serial No. 1307UXXXXX and Later, 50/60 Hz
07/01/2007

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013