Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 38AUZ

38AUZ GEMINI™

Commercial Split-System
With Puron® Refrigerant

38AUZ
 - Cooling only, 6 to 20 Tons Single Stage Cooling
38AUD
 - Cooling only, 10 to 20 Tons Two Stage Cooling
38AUQ
 - Heat Pump, 6 to 20 Tons

img_38arz_condensing_unit.jpg

Back to Product Description

Available Documents
Type Title Released
Accessory and Kit Data
  CALOWAMB001A00-CALOWAMB011A00 CALOWAMB030A00-CALOWAMB036A00 Split Systems Accessory Motormaster I Head Pressure Controller 6 to 12.5 Tons
04/30/2013
Accessory and Kit Data, Export and Domestic
  Split Systems Heat Pump and Condensing Units Accessory Hail Guard 15 and 20 Ton Cooling Unit 15 and 20 Ton Heat Pump CALVHLGD007A00, 008A00, 009A00
03/19/2010
  Split Systems Heat Pump and Condensing Units Accessory Hail Guard 15 and 20 Ton Cooling Unit 15 and 20 Ton Heat Pump CALVHLGD007A00, 008A00, 009A00
05/31/2012
  Split Systems Heat Pump and Condensing Units Accessory Hail Guard 6 to 12.5 Ton Cooling Unit 6 to 10 Ton Heat Pump
06/01/2012
  Split Systems Heat Pump and Condensing Units Accessory Outdoor Coil Grille 6 to 12.5 Ton Cooling Unit 6 to 10 Ton Heat Pump
03/12/2010
Guide Specifications
  38AUZ / 38AUD 50hZ Air Cooled Condensing Unit with Puron (R-410A) Refrigerant 6 to 20 Nominal tons
11/24/2010
  38AUZ / 38AUD 60Hz Air Cooled Condensing Unit with Puron (R-410A) Refrigerant 6 to 20 Nominal tons
03/25/2011
  38AUZ Air-Cooled Condensing Units, with Puron (R-410A) Refrigerant, 6 to 12.5 Nominal Tons
05/01/2009
Installation
  Installation Summary Chart for 6 to 12.5 Ton Condensing Units, 6, 7.5 and 10 Ton Heat Pump Units
08/06/2009
Installation, Start-Up, Configuration, Export and Domestic
  33CSPREMLK PremierLink™ Retrofit Rooftop Controller Version 3.x
05/01/2011
Installation, Start-Up, Service
  38AU Air Cooled Condensing Units, 60 Hz with Puron (R-410A) Refrigerant, Sizes 16 - 25
04/01/2013
Installation, Start-Up, Service, Export and Domestic
  38AU Air Cooled Condensing Units, 60 Hz with Puron (R-410A) Refrigerant, Sizes 07 - 14
04/01/2013
  38AU Air-Cooled Condensing Units 50 Hz with Puron (R-410A) Refrigerant, Sizes: 07 to 14
08/10/2011
Marketing, Brochure
  Gemini Splits Brochure (PDF)
05/24/2011
Product Data
  38AUZ / 38AUD 50 Hz Air-Cooled Condensing Units, with Puron (R-410A) Refrigerant, 18.3 kW to 59.2 kW Nominal Tons
11/24/2010
  38AUZ / 38AUD 60Hz Air-Cooled Condensing Units, with Puron (R-410A) Refrigerant, 6 to 20 Nominal Ton
03/25/2011
Software, REVIT and 3D DRW Files
  38AUZ 15 Ton Packaged Air Cooled Condenser Units, Single Circuit, Family REVIT Files
01/17/2012
  38AUZ 20 Ton Packaged Air Cooled Condenser Units, Single Circuit, Family REVIT Files
01/17/2012
  38AUZ 6-12 Ton Packaged Air Cooled Condenser Units, Single Circuit, Family REVIT Files
01/17/2012
Submittal, Export and Domestic
  38AUZ/D 50Hz Air-Cooled Condensing Units with Puron (R-410A) Refrigerant, Sizes: 07 to 25 (18.3 to 59.2kW)
05/28/2010
  38AUZ/D 60 Hz Sizes 07 - 14 Air Cooled Condensing Units with Puron (R-410A) Refrigerant
03/25/2011
  38AUZ/D 60Hz Sizes 07-25 Air-Cooled Condensing Units with Puron (R-410A) Refrigerant
12/11/2009
Warranty Card
  Limited Warranty for Commercial Air Conditioning Condensing Unit with Puron Refrigerant
02/01/2009

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
 
Return to Top View Printer Friendly Version
Privacy Policy Terms Of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp  © United Technologies Corporation 2013